Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$264.37 Avg. Price

Provides complete battery backup and pure sine wave power output for your desktop computer, network workstation, audio/video components or media center.

  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • ENERGY STAR-certified to save electricity, lower costs and protect the environment
  • Front-panel LCD reports detailed voltage, runtime, load and battery information
  • 3-year limited warranty

Overview

The SMART1500LCDT SmartPro® LCD 120V 1500VA/900W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.

While all ten NEMA 5-15R outlets protect against surges, five outlets also provide up to 90 minutes of UPS battery support for a basic desktop PC and LCD monitor and up to 10 minutes of support at half load (450W).

Automatic voltage regulation (AVR) corrects undervoltages as low as 92V and overvoltages as high as 150V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 650-joule surge suppression rating protects your equipment from harmful power surges.

NEMA 5-15P plug with six-foot (1.8-meter) cord connects to any NEMA 5-15R socket. Large LCD screen shows real-time input voltage, overload, AVR, remaining battery runtime and battery statuses at a glance. Alarm sounds to indicate power loss or low battery. With PowerAlert® software (available via free download), SMART1500LCDT enables safe unattended system shutdown in case of a prolonged power failure.

Features

Reliable Battery Backup

  • Provides 1500VA/900W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
  • Supports basic desktop computer and LCD monitor up to 90 minutes during power outage
  • Supports 50% load (450W) up to 10 minutes
  • Audible alarm indicates loss of utility power or low battery

Optimized Outlets

  • 5 NEMA 5-15R outlets deliver battery backup for devices that require constant power
  • All 10 outlets protect against surges or spikes that can harm equipment or data
  • NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket

Automatic Voltage Regulation (AVR)

  • Corrects undervoltages as low as 92V and overvoltages as high as 150V without drawing battery backup power

LCD Status Screen

  • Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
  • Automatically displays remaining battery runtime in minutes during power outage

AC Line, Tel/DSL and Ethernet Surge Suppression

  • Surge suppression rating of 650 joules protects connected equipment and data from harmful power surges
  • Tel/DSL RJ11 jacks protect standard dial-up/DSL/Ethernet phone connection
  • Coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connection

EMI/RFI Line Noise Filtering

  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance

USB Communication Port and Free PowerAlert Software

  • HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and macOS
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert

Package Includes

  • 1500VA 900W 120V Line-Interactive UPS
  • USB cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174109
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)900
Output Capacity (kW)0.9
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)120V (+9% / -12%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)5 UPS outlets, 5 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(10) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2.3 min. (900W)
Runtime Half Load (min.)  10 min. (450W)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51  (requires 2)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage Correction  Input voltages between 129 and 147 are reduced by 15%
Undervoltage Correction  Input voltages between 92 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
SwitchesPower switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating650
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)391
Primary UPS Height (mm)203
Primary UPS Width (mm)146
Shipping Dimensions (hwd / in.)11.10 x 9.00 x 19.30
Shipping Weight (lbs.)28.00
UPS Power Module Dimensions (hwd, in.)8 x 5.75 x 15.4
UPS Power Module Weight (kg)12.25
UPS Power Module Weight (lbs.)27
Unit Dimensions (hwd / in.)8.000 x 5.750 x 15.600
Unit Weight (lbs.)25.3300
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  119
AC Mode Efficiency Rating (100% Load)95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  867
Audible NoiseLess than 36 dB, front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)92
High Voltage Transfer to Battery Power (Setpoint)150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.