Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/4/2024

Overview

No more frantic searching for an AC power outlet when your cellphone, tablet or other mobile device’s battery power is getting low. The UPB-02K6-1U Portable 2600mAh Mobile Power Bank is the perfect power solution when you’re on the road, or stuck somewhere without convenient electricity. It fits comfortably in your pocket, purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-02K6-1U’s USB-A port using the included USB Micro-B cable or another cable suitable for your device. The LED indicator will blink to indicate the Mobile Power Bank has enough power to charge the device. The LED will turn off when the Mobile Power Bank’s built-in lithium-ion battery drops below 5%.

The portable UPB-02K6-1U provides up to 5V, 1A of power, and its 2600mAh capacity charges devices at maximum power up to 2.6 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer’s USB-A port using the included cable. The blinking LED indicator will turn solid when the battery reaches 100% capacity.

Features

Travel-Sized for Convenient Charging Anywhere
  • Fits comfortably in your pocket, purse, backpack or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 2.6 hr.
  • Provides up to 5V, 1A of power at 2600mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LED indicates when battery level is 100% or below 5%

Package Includes

  • UPB-02K6-1U Portable 2600mAh Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189363
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityPhone; Tablet; Amazon Kindle
Country/RegionGlobal
INPUT
Nominal Input Voltage(s) Supported5V DC
Input Plug TypeUSB-C (FEMALE)
Input Plug Type DetailsUSB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)5
Continuous Output Capacity (Watts)5
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)No
Capacity (Ah)2.6
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
CHARGING
Number of Charging Ports1
Total Charging Amps1A
Total Charging Watts5
Charging MethodUSB
Charging Method Detail2,600 mAh
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(1) 1A
Magnetic ChargingNo
Wireless ChargingNo
Compatible DevicesPortable Speaker; Smartphone; Tablet
PHYSICAL
ColorBlack
Total Number of Ports2
Shipping Dimensions (hwd / in.)1.80 x 5.30 x 5.90
Shipping Weight (lbs.)0.41
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C )
Storage Temperature Range5° to 140°F (-15° to 60°C)
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge CompliantNo
Number of USB Hub Ports0
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.