Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$38.67 Avg. Price

Premium protection for A/V home theater components and computer peripherals against dangerous power surges, spikes and line noise.

  • 2 NEMA 5-15R surge-protected outlets
  • 1410-joule surge protection rating
  • Durable metal housing mounts out of sight behind furniture
  • 15A resettable circuit breaker prevents dangerous overloads
  • Plugs directly into outlet with no power cord

Overview

Premium protection for your expensive computer and audio/visual equipment, the ULTRABLOK Isobar® 2-Outlet Surge Protector features a surge protection rating of 1410 joules to defend your sensitive electronics against even the strongest surges and spikes.

The ULTRABLOK features two NEMA 5-15R outlets, perfect for your flat-panel HDTV and Blu-ray player or a pair of computer peripherals, such as a printer and a router. This unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ULTRABLOK protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. Diagnostic LEDs show power, protection and line fault status at a glance. The ULTRABLOK plugs directly into any standard NEMA 5-15R outlet. Optional mounting hardware is included for permanent attachment to the outlet cover, which will prevent the ULTRABLOK from coming loose accidentally.

Features

1410-Joule Surge Protection for Your Home Theater and Office Electronics
  • Protects your components against surges and spikes
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • 2 NEMA 5-15R surge-protected outlets
  • Exceeds IEEE 587 Category A and B surge suppression specifications
Premium Safety Features
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and ground status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Setup
  • Plugs directly into standard NEMA 5-15R outlet with no power cord
  • Optional hardware included for permanent mounting to outlet cover
  • Metal housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • ULTRABLOK Isobar 2-Outlet Surge Protector, Black Metal Housing
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010476
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1410
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating48,000 amps
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedDirect plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket
Housing ColorBlack
Included Mounting AccessoriesMounting hardware
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.40 x 2.60 x 3.90
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)4.000 x 2.500 x 2.500
Unit Weight (lbs.).8
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1449; UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.