Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/28/2023

Overview

BP72V28RT-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 72V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 72V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.

Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SUINT3000RTXL2U, SUINT3000RTXL3U and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 72V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS
  • Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP72V28RT-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126641
INPUT
Input PhaseSingle-Phase
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionYes, DC connector accepts daisy-chaining of multiple external battery packs for extended runtime operation
DC System Voltage (VDC)72
UPS ConnectionAttached cable with black 3-point DC connector
Typical Battery Lifespan4-6 years typical
PHYSICAL
Material of ConstructionSteel
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)28
Shipping Dimensions (hwd / in.)11.00 x 23.00 x 33.00
Shipping Weight (lbs.)185.00
Unit Dimensions (hwd / in.)5.250 x 17.500 x 24.500
Unit Weight (lbs.)182
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Ask a Question

Accessories

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.