Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$58.25 Avg. Price
Surge protector cube with removable USB charger safeguards your home/office electronics against surges and provides fast USB charging.
  • 3 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 540 joules protect your valuable electronics against dangerous surges and spikes
  • 6 USB-A ports provide charging power for phones, tablets and other mobile devices
  • 6-ft. (1.83 m) pivoting cord with right-angle NEMA 5-15P plug allows flexibility in placing the cube
  • Green LED reassures you at a glance that your connected electronics are protected

Features

Compact Cube-Shaped 3-Outlet Surge Protector with USB Safeguards Your Electronics
Ideal for your home or office workstation, this Protect It!® three-outlet power cube features a surge protection rating of 540 joules to defend your sensitive electronic components against strong power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP366CUBEUSBB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). The three-inch cube is perfectly sized to fit inconspicuously into your workspace or take with you to the office, dorm, hotel or conference room.
3 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
The power cube works as a complete unit or can be split into two, so you can leave one portion at your desk and use the other for travel. The bottom portion contains three NEMA 5-15R outlets for powering your PC, printer, wireless router, game console, television or other home/office electronics. Each outlet is located apart from the others to accommodate bulky power transformers.
6 USB-A Ports Keep Your Mobile Devices Charged to Capacity
The top portion features four USB ports that share 4.8A for charging your smartphone, tablet and other USB mobile devices. The bottom portion, in addition to three NEMA 5-15R outlets (see above), has two USB ports that share 2.4A. The ability to charge up to six mobile devices at the same time makes the TLP366CUBEUSBB vital for busy families. Plus, the ability to split the power cube into two separate units means you can take one with you for instant charging on the road.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment's Well-Being
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms your connected equipment is protected.
Use the Power Cube as One Component or Split It into Two
The removable top portion with four USB ports includes a NEMA 1-15P plug, so you can take it on the road separately for charging mobile devices at school, in the airport and at the hotel. The plug folds into the unit to shield it from damage and prevent it from snagging or scratching your bag's contents. The cube's bottom portion has a 6-ft. (1.83 m) pivoting power cord and space-saving right-angle NEMA 5-15P plug, which helps you connect to a wall outlet located behind furniture placed flush against the wall.

Package Includes

  • TLP366CUBEUSBB Protect It! 3-Outlet Surge Protector Power Cube, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238528
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
CHARGING
Number of Charging Ports6
Total Charging Watts33
Charging MethodUSB
Charging Port Type(6) USB A (FEMALE)
Charging Ports / Amps(2) 2.4A; (4) 4.2A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.20 x 4.40 x 4.50
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)3.150 x 3.150 x 3.200
Unit Weight (lbs.)1.040
Input Cord ColorBlack
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.