Part Number: P524-01K
This Model has been retired and has not been replaced. More information for the P524-01K is available on the model support page
Features
- 24AWG, 4-Pair, Solid Conductor Low Skew Cable, PVC Jacket ( CMR Riser rated, FT4 )
- Skew: 2.2ns/100meters
- Low Skew for minimal distortion and improved signal integrity
- Ideal for VGA over UTP, as well as KVM over Cat5 applications
- Up to 1300-ft distances, depending on equipment manufacturers parameters
- 1,000-ft self-dispensing box
Specifications
OVERVIEW
UPC Code | 037332147547 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
PHYSICAL
Color | Maroon |
Cable Jacket Color | Maroon |
Cable Length (ft.) | 1000 |
Shipping Dimensions (hwd / in.) | 13.00 x 14.00 x 10.50 |
Shipping Weight (lbs.) | 20.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B130-101-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA | |
B130-101A-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images