This is a desk top only.
Use our Desk Configurator to choose the size, color and style of your desk top and matching base.
Part Number: WWTOP72-BK
This Model has been retired and has not been replaced. An Owner's Manual and other information for the WWTOP72-BK is available on the model support page
Overview
Made and finished in the USA, the MDF (medium-density fibreboard) WWTOP72-BK is constructed entirely of recycled wood fibers with a black low-emission powder-coated finish that qualifies for LEED credits. It’s certified by the Sustainable Forestry Initiative and meets California Air Resources Board requirements.
Features
- 72 x 30 in. and 0.75 in. thick
- Mounts to adjustable-height desk base (sold separately) to create a sit-stand desk
- Mounting holes with threaded inserts perfectly match WorkWise Desk Bases, including WWBASE-BK, WWBASE-GY and WWBASE-WH
Environmentally Friendly MDF Construction
- Made from 100% recycled wood fibers
- Black low-emission powder-coated finish resists scratching
- Powder coating qualifies for LEED credits
- Certified by Sustainable Forestry Initiative
- Meets California Air Resources Board requirements (CARB II compliant)
- Made and finished in the USA
Specifications
OVERVIEW
UPC Code | 037332196958 |
PHYSICAL
Color | Black |
Material of Construction | Powder-Coated MDF |
Shipping Dimensions (hwd / in.) | 5.00 x 40.00 x 82.00 |
Shipping Weight (lbs.) | 66.00 |
Standing Desk Top Style | Straight |
Standing Desk Top Color | Black |
Standing Desk Top Size (in.) | 72 x 30 |
Unit Dimensions (hwd / in.) | 0.750 x 72.000 x 30.000 |
Unit Weight (lbs.) | 35 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
OMNI1500LCDT | OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower |
Surge Protectors
Model Number | Description | |
---|---|---|
ISOBAR6DBS | Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal | |
TLP26USBB | Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) | |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) | |
TLP76MSG | Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled |
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
UPB-05K2-1U | Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black |
KVM Switches
Model Number | Description | |
---|---|---|
B004-DPUA2-K | 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub | |
B004-VUA2-K-R | 2-Port Compact USB KVM Switch with Audio and Cable |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DDR1327DCS | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays | |
DDR1327S | Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet | |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors | |
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors | |
DDR1327SQFC | Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Computer & Storage
Model Number | Description | |
---|---|---|
U439-001 | USB-C to SATA Quick Dock - USB 3.1 Gen 1 (5 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible |
Disk Drive Docks & Enclosures
Model Number | Description | |
---|---|---|
U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- WorkWise™ Solutions
https://tripplite.eaton.com/video/workwise-solutions/164810
Product Images