Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Qi wireless phone charger transfers battery power to your device without connecting a troublesome cable between them.
  • Charges your Apple iPhone, Google Pixel or Samsung Galaxy wirelessly without a cable
  • LED flashes blue during charging and turns red to indicate device is fully charged
  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • Prevents overheating and overcharging to protect your essential device from damage
  • Universally compatible with all Qi-certified smartphones and other devices
  • 2-year limited warranty

Features

Wireless Cell Phone Charger Delivers up to 10W for Apple and Samsung Phones
Who wants to plug and unplug power cords when you just want to charge your cell phone? The U280-Q01FL-BK makes charging more convenient by doing it wirelessly. Just place your Qi-certified device on the round charging pad. That’s all there is to it. This wireless phone charger even works through most protective phone cases up to 5 millimeters. Note: please remove any magnetic or metal objects from your phone or case before charging.
 
Compatible with Qi-Certified Cell Phones to Ensure a Safe, Flawless Charge
The U280-Q01FL-BK works with all Qi smartphones from Apple, Sony, LG, Samsung, Nokia and other popular brands. It protects your expensive device from overheating and overcharging that could lead to internal damage. An LED flashes blue to indicate the charging process is underway and changes to red to let you know your phone is at 100%. The portable lightweight pad is just four inches in diameter, so it fits easily on your desktop or bedside table. An included USB cable connects the charger to a user-supplied QC USB wall charger or power adapter (QC 2.0 or 3.0 adapter is recommended for high-speed charging).

System Requirements

  • Compatible with all Qi-certified smartphones, including the latest Apple iPhone, Google Pixel and Samsung Galaxy devices

Package Includes

  • U280-Q01FL-BK Wireless Charging Pad, Black
  • USB 2.0 A to Micro-B cable, 3 ft.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332247070
Product TypeWireless Charger
Charging Form FactorPad/Stand
Device CompatibilityPhone; Tablet; Amazon Kindle; Headphones; Watch
TechnologyWireless
INPUT
Nominal Input Voltage(s) Supported9V DC
Input Plug TypeUSB MICRO-B (FEMALE)
OUTPUT
Overload ProtectionYes
CONNECTIONS
Side A - Connector 1MICRO-USB B (FEMALE)
Side B - Connector 1WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power, Fully Charged); Blue - Flashing on/off (Charging)
CHARGING
Number of Charging Ports0
Total Charging Amps1.1A
Total Charging Watts10
Charging MethodWireless
Charging Method DetailQi Compatible; Quick Charge 3.0; Quick Charge 2.0
Charging Port TypeWIRELESS CHARGING COIL
Charging Ports Details
5V/1A (5W); 9V/1.1A (10W)
Charging Ports / Amps1A
PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Unit Dimensions (hwd / in.)1.050 x 4.600 x 6.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range32° to 95°F (0° to 35°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 80% RH, Non-Condensing
Storage Humidity Range5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W
Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) U280-W02-A1C1 U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

USB Cables

  Model Number Description
USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) U040-006-MICRO U040-006-MICRO USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) U050-003-GY-MAX U050-003-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.