Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/11/2020

Features

Wirelessly Extends an HDMI Audio/Video Signal Up to 650 ft.

  • Easy no-fuss, no-mess setup with no costly cabling infrastructure
  • Ideal for homes, offices, digital signage applications, trade shows and anywhere else where connecting long video cables is impractical


Enhanced Technical Features

  • Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Extends IR control signals that control an HDMI source from the remote display
  • Supports 24-bit Deep Color (8 bits per channel) and stereo audio
  • Supports 300 MHz/3.4 Gbps per channel bandwidth (10.2 Gbps total)
  • AES 128 encryption protects transmissions
  • Uses a 5 GHz wireless frequency
  • LEDs indicate power, data transmission and connection status


Plug-and-Play Functionality

  • No software or drivers required
  • Mounting hardware included for installing transmitter and receiver units in desired location

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, etc.)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-In cable
  • IR-Out cable
  • (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 3A)
  • (2) Sets of international plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201218
Product TypeExtender Kit
TechnologyHDMI; Wireless
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)650
AUDIO
Audio SpecificationPCM
INPUT
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V/3A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
POWER
AC Plug TypeNEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) SupportNo
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)8.5
Power Consumption DetailTx: 8.5; Rx: 5.5
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingGold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Number of Displays1
Form Factor/Mounting OptionsBox
Receiver Unit Dimensions (hwd / cm.)3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.)1.2 x 6.8 x 3.9
Receiver Unit Weight (kg)0.53
Receiver Unit Weight (lbs.)1.2
Shipping Dimensions (hwd / in.)2.20 x 10.00 x 17.40
Shipping Weight (lbs.)4.90
Transmitter Unit Dimensions (hwd / cm.)3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.)1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg)0.53
Transmitter Unit Weight (lbs.)1.2
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 95% RH, Non-Condensing
BTUs  Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)656
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Latency  120ms
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.2
Driver RequiredNo
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; C-Tick; GS; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.