Part Number: B130-111A
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B130-111A is available on the model support page
Features
- Kit comes with both local transmitter and remote/repeater units.
- Locate multiple sets of monitors and speakers at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100A or B132-100A-WP-1) or repeater (B132-110A) units.
- Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 sets of monitors and speakers
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Extend a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation.
- Extend a 1920 x 1440 (60Hz) video and audio signal up to an additional 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to an additional 1,000 ft., from the first remote/repeater unit to the last set of display and speakers in the installation.
- Features built-in Equalization and Gain controls for video image adjustment.
- Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
System Requirements
- Computer with VGA video and 3.5mm Audio outputs
- Monitor / TV / Speakers with VGA and 3.5mm Audio inputs
Package Includes
- B130-111A local transmitter unit
- B130-111A remote/repeater unit
- (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.)
- Screwdriver for video adjustment
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332161628 |
Product Type | Extender Kit |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft. |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 8.40 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B132-100A | VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-100A-WP-1 | VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - B130-Series VGA over Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images