Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extends a VGA + Stereo Audio signal up to 500 ft.
  • Connect up to four VGA monitors: 2 Local and 2 Remote
  • EDID copy feature ensures optimal display compatibility
  • 1-year limited warranty

Features

  • Connect up to 4 monitors - 2 local and 2 remote
  • 3.5mm Stereo audio support and extension
  • Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
  • Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
  • EDID copy feature ensures optimal display compatibility
  • Built-in equalization control allows for adjustment of the video image
  • All operating systems are supported
  • Plug-and-play; no software or drivers are required
  • HDCP compliant

System Requirements

  • PC with VGA video output and 3.5mm Stereo output
  • Monitors with VGA input; speakers with 3.5mm Stereo input

Package Includes

  • Transmitter Unit
  • Receiver Unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for equalization adjustment
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182647
Product TypeSplitter; Extender Kit
TechnologyVGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Host ConnectorHD15 (FEMALE)
VIDEO
Max Supported Video Resolution1440 x 900 @ 60Hz
Max 720P Range (ft)165
Max 1280 x 720 (720p) Range (ft)165
Transmitter Video InputVGA
Transmitter - Number of Video Outputs2
Transmitter - Local Display OutputVGA
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs2
Range Extension using other Tripp Lite product1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)500
Maximum Signal Range Details
500 ft @ 1024 x 768 (60Hz)
165 ft @ 1440 x 900 (60Hz)
AUDIO
Audio Input3.5mm
Audio Output3.5mm
Audio SpecificationStereo Audio
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
Side A - Connector 1(3) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 33.5MM (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
Input x Output1 x 4
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Included Mounting AccessoriesWallmount
Number of Displays4
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / in.)4.53 x 1.06 x 2.46
Receiver Unit Weight (lbs.)0.5
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 8.40
Shipping Weight (lbs.)1.70
Transmitter Unit Dimensions (hwd / in.)4.53 x 1.06 x 2.46
Transmitter Unit Weight (lbs.)0.5
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)165
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
MST Support  No
Built-In EqualizerYes
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Extended Display Identification Data (EDID) data exchange is a standardized means for a display to communicate its capabilities to a source device. The premise of this communication is for the display to relay its operational characteristics, such as its native resolution, to the attached source and then allow the source to generate the necessary video characteristics to match the needs of the display. This maximizes the functional compatibility between devices without requiring a user to configure them manually, thus reducing the potential for incorrect settings and adjustments that could compromise the quality of the displayed images and overall reliability of the system.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) P504-006 P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.