Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

All-in-one solution converts analog VGA video and 2-channel audio for display on an HDMI monitor, projector or TV without having to upgrade your source device.

  • Saves money by eliminating need to update expensive equipment
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Bus-powered via USB connection
  • Plug and play—no software or drivers to install
  • 2-year limited warranty

Features

Converts VGA Video + Audio to HDMI

  • Recommended for home theaters, media presentations and digital signs
  • Saves money by allowing you to use existing analog source equipment without any expensive upgrades
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss

Plug-and-Play Convenience

  • Ready to use right from the box—no software or drivers required
  • Connects easily to source’s VGA, 3.5 mm audio and USB ports and display’s HDMI port
  • Bus-powered via USB connection—no external power supply required

System Requirements

  • Source device with VGA, 3.5 mm and USB ports
  • Display device with HDMI port

Package Includes

  • P116-006-HDMI-A VGA + Audio to HDMI Adapter Cable (M/M), 6 ft.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203342
Product TypePassive Cable
TechnologyHDMI; Stereo Audio; VGA/SVGA
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
Side B - Connector 3USB A (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.500 x 7.000 x 9.000
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
HDCP Specification1.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.