Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Provides up to 20V 5A (100W) for powering and charging your MacBook Pro or other mobile device through a USB-C charger or power bank.
  • Certified by USB-IF to ensure highest-grade construction and performance
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB-C to USB-C Cable Connects 2 USB-C Devices, Including MacBooks and Smartphones
This two-meter USB Type-C to Type-C cable allows you to connect one USB-C device to another. For instance, a laptop to a docking station, your smartphone to a wall charger, or a hard drive or flash drive to a computer or tablet. The USB-C to C cable is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks.
PD Charging Cable Produces up to 100W for Rapid Syncing and Charging
The Power Delivery cable provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices, including the MacBook Pro. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB Type-C to USB Type-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U040-C2M-C-5A meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports

Package Includes

  • U040-C2M-C-5A USB-C to USB-C Cable, USB-IF, M/M, 2 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241306
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.0MM
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product CertificationsUSB-IF
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.