Part Number: U422-006
This Model has been retired and replaced by U422-003-G2. More information for the U422-006 is available on the model support page
Features
System Requirements
- Device with USB-C or Thunderbolt 3 port
- Device with USB-B port (USB 3.2 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)
Package Includes
- U422-006 USB Type-C to USB Type-B Cable, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332218377 |
Technology | USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5 mm |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 5% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images