Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB Type-C to Type-A adapter connects an existing USB cable or device to your MacBook or Chromebook’s USB-C or Thunderbolt 3 port.
  • Certified by USB-IF to ensure highest-grade construction and performance
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Power Delivery cable provides 3A (60W) power output for charging mobile devices
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB-C to USB-A adapter cable compatible with USB-A, USB-C and Thunderbolt 3 devices

Features

USB Type-C to USB Type-A Adapter Connects an Existing USB Device to Your USB-C Laptop
This six-inch USB-C 3.1 to USB-A cable allows you to connect USB devices to your smartphone, tablet, laptop, MacBook, Chromebook or Ultrabook’s USB-C or Thunderbolt 3 port. USB wall chargers, hard drives, memory sticks, printers and other peripherals with USB-A ports will be able to communicate with your computer or other USB-C mobile device.
PD Charging Cable Charges Devices and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-C to USB-A cable supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. The Power Delivery cable also provides power output up to 3 amps (60 watts), which is more than sufficient for charging, syncing and powering compatible devices. The cable is backward compatible with previous USB generations, allowing you to use it with older USB 3.0, USB 2.0 or USB 1.1 equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This USB Type-C to USB Type-A cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U428-C6N-F meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • Device with a USB-A port

Package Includes

  • U428-C6N-F USB Type-C to USB Type-A Adapter Cable, M/F, USB-IF, 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218087
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product CertificationsUSB-IF
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging U442-DOCK1 U442-DOCK1 USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging
3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White U460-003-3AG-C U460-003-3AG-C 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.