Part Number: U152-003-3P5
This Model has been retired and has not been replaced. More information for the U152-003-3P5 is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332212986 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | 3.5mm x 1.35mm (5V DC Barrel) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | CMR |
Cable Outer Diameter (OD) | 5.0+-0.15mm |
Wire Gauge (AWG) | 20 |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 5 ~ 50C (41 ~ 122F) |
Storage Temperature Range | -25 ~ 70C (-13 ~ 158F) |
Operating Humidity Range | 20% ~ 85% RH |
Storage Humidity Range | 0% ~ 90% RH |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images