Part Number: U223-007
- Connects up to 7 USB 2.0 devices
- Bus-powered or optional AC adapter
- Compatible with all major operating systems
- 3-year limited warranty
Overview
The U223-007 7-port USB 2.0 hub allows you to connect up to seven USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 specifications for data transmission rates up to 480 Mbps. Perfect for both the mobile and desktop user. While the hub will function in virtually all cases without needing external power, a compact multi-voltage AC adapter (110/220V) has been provided for the rare circumstance when connecting a power-hungry device. This device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages.
Features
- USB2.0 7-Port Hub
- Supports data transfer rates up to 480Mbps
- Connect up to 7 USB devices to a single USB port on your computer
- Compact design is ideal for use with a laptop/notebook computer
- Does not require external power, software, or complicated set-up procedures
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Per-port overcurrent protection
- Bus-powered or self-powered
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- The included external power supply provides 2A of power, to be shared between the hub ports (up to 500mA per port)
- Compact, multi-voltage power supply (110/220V) provided
- Compatible with all major operating systems
System Requirements
- USB 2.0 Computer Port
- USB Peripherals
Package Includes
- U223-007 USB 2.0 Hub
- User's Manual
- USB 2.0 Mini B male to USB 2.0 A male cable
- 5V/2A DC Power Supply (Optional)
- External Power Supply with 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Max / Output: 5.0V, 2000mA)
Specifications
OVERVIEW
UPC Code | 037332185389 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Details | (7) USB-A - USB 2.0 |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 6.53 |
Product Length (cm.) | 16.6 |
Product Length (ft.) | 0.544 |
Product Length (m) | 0.166 |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 0.3 |
CONNECTIONS
Number of Ports | 7 |
Side A - Connector 1 | USB MINI-B 5-PIN (FEMALE) |
Side B - Connector 1 | (7) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Included Mounting Accessories | No |
Shipping Dimensions (hwd / in.) | 2.10 x 3.10 x 7.50 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 0.600 x 6.500 x 1.300 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 194°F (-10° to 90°C) |
Relative Humidity | 10% to 90 % RH, Non-Condensing |
BTUs | 1 BTU/Hr |
Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output per USB port |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 7 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | DOE; FCC; UL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images