Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connects up to 10 USB 2.0 devices
  • Bus powered or optional AC adapter
  • Compatible with all major operating systems
  • 3-year limited warranty

Overview

The U223-010 10-port USB 2.0 hub allows you to connect up to ten USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 specifications for data transmission rates up to 480 Mbps. While the hub will function in virtually all cases without needing external power, a compact, multi-voltage AC adapter (100-240V) has been provided for the rare circumstance when connecting a power-hungry device. This device is backwards compatible with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from over voltages.

Features

  • USB 2.0 10-Port Hub
  • Supports data transfer rates up to 480Mbps
  • Connect up to 10 USB devices to a single USB port on your computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 4A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided
  • Compatible with all major operating systems

System Requirements

  • USB 2.0 Computer Port
  • USB Peripherals

Package Includes

  • U223-010 USB 2.0 Hub
  • User's Manual
  • USB 2.0 Mini B male to USB 2.0 A male cable
  • External Power Supply with NEMA 1-15P Plug (Input: AC100-240V, 50/60Hz, 1.5A; Output: 5V, 4A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185396
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(10) USB A (FEMALE)
Data Ports Details(10) USB-A - USB 2.0
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.9A
AC Power Adapter Output Specs (V / A)5V / 4A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Product Length (in.)8.6
Product Length (cm.)21.84
Product Length (ft.)0.72
Product Length (m)0.22
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)0.55
CONNECTIONS
Number of Ports10
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1(10) USB A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.20 x 3.20 x 9.10
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)0.600 x 8.600 x 1.300
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 194°F (-10° to 90°C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  1.9 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports10
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsDOE; FCC; UL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.