Part Number: U280-W01-65C1-G
Travel-sized USB-C charger provides up to 65W to quickly and efficiently charge your MacBook Pro or Windows laptop at home or on the move.
- Ideal for charging smartphones, tablets, e-readers and laptops while traveling
- USB-C PD 3.0 port supports a maximum power capacity of 65W for fast charging
- Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
- Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
- Charger with folding plug is perfectly sized for traveling in your backpack or purse
- 2-year limited warranty
Features
65W USB Type-C Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This single-port USB charger lets you quickly and safely charge your USB-C mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet or other USB-C device charges at its fastest possible speed. The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 3.25A (65W). A blue LED lets you know when the charger is ready.
Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.
Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C port features auto-sensing technology that automatically adjusts to your device’s appropriate power level. The unit protects against overheating, overcurrent and overcharging. In fact, it stops charging as soon as your device’s battery is at full capacity.
Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in your hand, is easy to carry in your purse, suitcase, laptop bag or backpack. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
Specifications
OVERVIEW
UPC Code | 037332262646 |
Product Type | Wall Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet |
Technology | USB 3.x |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 240V AC |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 1.7A (Max) |
OUTPUT
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 65 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue - Power |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 3.25A |
Total Charging Watts | 65 |
Charging Method | USB |
Charging Method Detail | Power Delivery 3.0 |
Charging Port Type | USB C (FEMALE) |
Charging Ports Details | USB-C: 5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W), 20V 3.25A (65W) |
Charging Ports / Amps | (1) 3A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | White |
Material of Construction | PC (Plastic) |
Unit Dimensions (hwd / in.) | 2.210 x 1.970 x 1.130 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.23 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 20 to 90 % RH, Non-Condensing |
Storage Humidity Range | 5 to 90 % RH, Non-Condensing |
FEATURES & SPECIFICATIONS
GaN Technology | Yes |
Overcurrent Protection | No |
Overvoltage Protection | No |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL Listed |
Product Compliance | RoHS; REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U422-003-G2 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |