Part Number: U444-000-VGA
- Vertical USB Type-C plug orientation prevents adjacent ports from being blocked
- Converts video signals from sources supporting USB Type-C DisplayPort Alt Mode
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Reversible USB Type-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with USB Type-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with VGA input
Package Includes
- U444-000-VGA USB-C to VGA Vertical Adapter, M/F, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332238115 |
Product Type | USB-C to VGA Adapter |
Technology | VGA/SVGA |
VIDEO
Video Input | USB C (MALE) |
Video Output | VGA |
Number of Monitors Supported | 1 |
Video Ports | VGA |
Resolutions Supported |
|
Supported Resolutions | 1920x1200 |
Max Supported Video Resolution | 1920 x 1200 (1080p) @ 60Hz |
HDR Support | No |
3D Video Supported | No |
AUDIO
Audio Specification | Stereo |
INPUT
Bus Powered | Yes |
Product Length (in.) | 2.53 |
Product Length (cm.) | 6.5 |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PBT, ABS |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 0.560 x 0.080 x 2.530 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.020 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 ~ 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images