Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, White, 3 ft. (0.9 m)

Model Number: M102-003-WH New


USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook, Chromebook or wall/car charger.
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • 3 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible plugs connect in either direction for immediate no-fuss use
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

3 ft. USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This USB-C sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on a computer, MacBook, Chromebook, Ultrabook, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously synching and transferring data at USB 2.0 data transfer speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. It’s compatible with iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch.
Reversible Lightning and USB Type-C Plugs Connect in Either Direction
Connect the reversible 8-pin Lightning plug to your Apple device for charging and synchronizing, and the reversible USB-C connector to a USB-C port on a computer or charger. The fumble-free plugs connect in either direction to ensure fast, easy connection every time. The three-foot length helps reduce cable clutter, and the cable is short enough to be conveniently carried in your car, bag or briefcase for instant charging. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connectors.

Typical Applications

  • Charge and sync your Apple iPhone, iPad or iPod using the USB-C port on your computer or a wall charger up to 3 ft. away
  • Transfer data between an external hard drive and your Apple device

Package Includes

  • M102-003-WH USB-C to Lightning Cable (M/M), White, 3 ft. (0.9 m)

System Requirements

  • Device or charger with USB-C port
  • iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch, iPad Pro 9.7 inch
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332240118
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.4mm
ColorWhite
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)0.90 x 2.50 x 4.80
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
CERTIFICATIONS
CertificationsTested to RoHS, CA65, REACH; MFI-Certified
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
U444-06N-VGUB-C | Network Cables & Adapters U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black
Digital Signage & Audio/Video
  Model Number Description
U442-DOCK13-S | Digital Signage & Audio/Video U442-DOCK13-S USB-C Dock, 4K HDMI, Gbe, USB-A Port, USB-C Port
U444-06N-DP-C | Digital Signage & Audio/Video U444-06N-DP-C USB-C to Displayport 4K 60Hz Adapter with PD Charging
U444-06N-VGUB-C | Digital Signage & Audio/Video U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black
Charging Stations & Chargers
  Model Number Description
U280-004-WS3C1 | Charging Stations & Chargers U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U280-007-CQC-ST | Charging Stations & Chargers U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
U280-W02-A1C1 | Charging Stations & Chargers U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)
U280-C02-C1A1 | Charging Stations & Chargers U280-C02-C1A1 Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
USB, Lightning & FireWire
  Model Number Description
U280-004-WS3C1 | USB, Lightning & FireWire U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
U280-007-CQC-ST | USB, Lightning & FireWire U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
U280-C02-C1A1 | USB, Lightning & FireWire U280-C02-C1A1 Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
U280-W02-A1C1 | USB, Lightning & FireWire U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)
U444-06N-DP-C | USB, Lightning & FireWire U444-06N-DP-C USB-C to Displayport 4K 60Hz Adapter with PD Charging
U444-06N-VGUB-C | USB, Lightning & FireWire U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black
U442-DOCK13-S | USB, Lightning & FireWire U442-DOCK13-S USB-C Dock, 4K HDMI, Gbe, USB-A Port, USB-C Port

Resources & Downloads

support icon

Do you own a
M102-003-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.