Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/22/2022

Features

USB-C to HDMI Adapter Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB 3.2 Gen 1 to HDMI adapter helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s ideal for transmitting digital audio and 4K video to a large display, as well as powering and charging a PD Charging-compliant mobile device.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports UHD video resolutions up to 3840 x 2160 (4K) at 30 Hz. The adapter is backward compatible with non-4K displays.
Charges the Connected Laptop, Smartphone or Other Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the adapter is connected to. Connect the device’s AC wall charger to the adapter's USB-C PD port, which supports power input up to 20V/3A (60W).
Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.2 to HDMI adapter requires no software, drivers or external power. It’s smaller than a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-H4B-C comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input (HDMI port)

Package Includes

  • U444-06N-H4B-C USB-C to HDMI Adapter w/PD Charging – USB 3.2 Gen 1, 4K @ 30 Hz, Thunderbolt 3, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210685
Product TypeUSB-C Multiport Adapter
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4; DisplayPort 1.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K) @ 30HZ
3D Video SupportedYes
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)1.5
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB C (FEMALE)
Connector PlatingNickel
CHARGING
Number of Charging Ports1
Total Charging Amps3
Total Charging Watts60
Charging Port TypeUSB C (FEMALE)
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
Charging Ports / Amps3A / 2A / 1.5A
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28 AWG + 34 AWG
Number of Displays1
Shipping Dimensions (hwd / in.)0.79 x 4.60 x 3.90
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.450 x 1.700 x 1.570
Unit Packaging TypeBox
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  5.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non- Condensing
Power Provided to Connected Device(s)Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.