Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to HDMI cable directly connects an HDMI monitor to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • Uni-directional 3 ft. cable directs A/V signals only from USB-C to HDMI
  • 3-year limited warranty

Features

USB-C to HDMI Converter Connects a USB-C or Thunderbolt 3 Port to a 4K Monitor
This USB Type-C to HDMI adapter (M/M) connects an HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger 4K screen. No other adapter or cable is needed to complete your 4K connection. The U444-003-HBE is uni-directional and only converts from USB-C to HDMI.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of True 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable supports true 4K resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz. It also supports 36-bit Deep Color and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI plug to your display. The three-foot USB 3.1 Gen 1 cable is backward compatible with previous USB generations, so you can use it with legacy equipment.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-003-HBE USB-C to HDMI Cable Adapter, M/M, Black, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253873
Product TypePassive Cable
TechnologyHDMI
VIDEO
Max Supported Video ResolutionHDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 30Hz
Max Supported Color Depth36-bit Deep Color
Chroma Sub Sampling4:2:2; 4:4:4
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionTPE, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)34/24
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.