Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to HDMI cable directly connects an HDMI monitor to your tablet, MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers Ultra HD picture quality at resolutions up to 4096 x 2160 (4K) @ 60 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Dual male plugs connect directly to devices—no other adapter or cable is needed
  • Unidirectional cable will only work from a USB-C port to HDMI port
  • 3-year limited warranty

Features

USB-C to HDMI Adapter Connects to Your Computer’s USB-C or Thunderbolt 3 Port
This USB Type-C to HDMI adapter (M/M) connects an HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger 4K screen. No other adapter or cable is needed to complete your 4K connection.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of True 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz for crystal-clear picture and sound, as specified in HDMI 2.0. It’s compatible with HDCP 2.2 as well as backwards compatible with HDCP 1.4. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel). The cable is backward compatible with non-4K displays, so you can use a 1080p monitor if one is available.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI plug to your display. The three-foot USB 3.1 Gen 1 cable is backward compatible with previous USB and HDMI generations, so you can use it with legacy equipment.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-003-H4K6BM USB-C to HDMI Adapter, M/M, Black, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237125
Product TypeActive Cable
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.6
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Nickel
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)USB: 3.9mm; HDMI: 6.0mm
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.16
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.