Part Number: U436-06N-GB-C
USB to LAN converter adds Gigabit Ethernet and USB-C charging ports to your laptop, MacBook or other compatible device.
- Connects you to a wired Ethernet network when no Wi-Fi is available
- Supports USB 3.2 Gen 1 for fast data uploads and downloads up to 5 Gbps
- Widely compatible with Windows, Mac and Chromium computers
- Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
- Easy installation with plug-and-play operation—no software required
- 3-year limited warranty
Features
USB to Ethernet Converter Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB to LAN converter expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for connecting to a wired Gigabit Ethernet network or powering and charging a PD Charging-compliant mobile device.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the USB-C network adapter is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB to LAN converter requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go. Plug it into your laptop for instant network connection.
3-Year Warranty and Environmentally Responsible Design
The U436-06N-GB-C comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.
Note: To prolong the use of the product, it is recommended to disconnect the unit from the source and power source when not in use
System Requirements
- Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port
- Windows, Mac or Chromium operating system
Package Includes
- U436-06N-GB-C USB-C to Gigabit Network Adapter with USB-C PD Charging—Thunderbolt 3, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332209221 |
Technology | Cat5/5e; Cat6 |
Host Connector | USB C (MALE) |
VIDEO
Extended Mode | No |
Mirror Mode | No |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Consumption (Watts) | 0.90 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
CHARGING
Total Charging Watts | 60 |
Charging Ports / Amps | 3A |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 0.80 x 3.90 x 4.80 |
Shipping Weight (lbs.) | 0.13 |
Unit Dimensions (hwd / in.) | 0.571 x 1.614 x 1.575 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 3.1 BTU/Hr |
Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
USB Hub Ports | No |
Number of USB Hub Ports | 0 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Certifications | EN 55024; EN 55032 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-005-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) | |
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-015-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images