Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB 3.1 hub adds USB-A, Gigabit Ethernet and USB-C charging ports to your laptop, MacBook or other compatible device.

  • Connects you to a wired Ethernet network when Wi-Fi is slow or unavailable
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Accepts up to 3 USB peripherals, turning your laptop into a mini workstation
  • USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power
  • Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
  • 3-year limited warranty

Features

USB-C Hub Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB 3.1 hub expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for connecting to a wired Gigabit Ethernet network, adding a thumb drive and other USB peripherals, and powering and charging a PD Charging-compliant mobile device—all at the same time.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Up to 3 USB-A Peripherals
Three USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and the dedicated fast-charging port provides up to 5V 1.5A (7.5W) for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the USB-C network adapter is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W. Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 hub requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go. Plug it into your laptop for instant network connection.

System Requirements

Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port

Package Includes

  • U460-003-3AGB-C 3-Port USB-C Hub, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209184
Product TypeHub
TechnologyCat5/5e; Cat6; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)2.50
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(3) USB 3.0 A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
CHARGING
Total Charging Watts60
Charging PortsUSB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps(2) 0.9A; (1) 1.5A; (1) 3A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)1.00 x 4.00 x 5.60
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity10% to 90% RH, Non-Condensing
BTUs  8.5 BTU/Hr
Power Provided to Connected Device(s)Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5A) Output USB port
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
Driver RequiredNo
Recommended Category CableCat5e/Cat6
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.