Part Number: U444-06N-DVIBAM
- Transmits video signals from sources supporting USB DisplayPort Alt Mode
- Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Easy installation with plug-and-play operation—no software required
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DVI input
Package Includes
- U444-06N-DVIBAM USB-C to DVI Adapter, USB 3.1, Thunderbolt 3, 1080p - M/F, Black
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332210708 |
Product Type | USB to DVI Adapter |
Technology | DVI |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | DVI-I DUAL LINK (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | DVI-I DUAL LINK (FEMALE) |
Video Ports Details | HDCP 1.3 |
Resolutions Supported | 1920 x 1080 (1080p) @ 60 Hz |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p) |
Max Supported Video Resolution | DVI: 1920 x 1080 (1080p) @ 60Hz |
Mirror Mode | Yes |
HDR Support | No |
3D Video Supported | No |
INPUT
Built-In Cable Length (ft.) | 0.33 |
Built-In Cable Length (in.) | 3.94 |
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.9mm |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 0.80 x 3.80 x 4.80 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.570 x 1.800 x 1.700 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 1.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images