Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Creates portable external storage for dual M.2 SATA drives via the USB-C or Thunderbolt 3 port on your tablet, MacBook or Chromebook.
  • Connects dual 2230, 2242, 2260 and 2280 M.2 SATA SSD drives to your computer
  • Supports 2.5 in. SATA III (6 Gbps), II (3 Gbps) and I (1.5 Gbps) drives up to 2 TB
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Works up to 70% faster when connected to UASP host controller
  • Vented aluminum housing keeps drive cool to prevent data corruption
  • 3-year limited warranty

Features

Connect 2 High-Performance SATA Drives to Your Computer’s USB-C or Thunderbolt 3 Port
When the hard drive on your laptop is not large enough to hold all your photos, videos, music and documents, the U457-2M2-SATAG2 is the solution to help get the storage space you need and retrieve data stashed on old SATA drives. This dependable enclosure adapter allows you to connect two M.2 NGFF SATA hard disk drives (HDD) or solid state drives (SSD) to any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks. It supports 2.5-inch SATA III, II and I drives up to 2 TB and will support higher capacities as they become available.
Transfers Data at Lightning-Fast USB 3.1 Gen 2 Speeds with UASP and RAID Support
This adapter supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps, which is twice the speed of USB 3.1 Gen 1, to give you more data storage, retrieval and backup capacity. It reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller. Multiple RAID options give you the flexibility to store and access data in whichever way works best for you. The enclosure is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Just Plug and Play for Immediate Use Right Out of the Package
No software, drivers or external power supply is required. The U457-2M2-SATAG2 is compatible with all USB-enabled operating systems, including Windows, Mac and Linux. Its slim aluminum case fits easily into your laptop bag, backpack or briefcase so you can take it with you wherever you go. The ventilated housing allows a constant flow of air that keeps the drives cool to keep them at top operating performance.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)
  • 2.5 in. 2230, 2242, 2260 or 2280 M.2 (NGFF) SATA III, II or I drive with maximum height of 9.5 mm
  • UASP-enabled host controller required to achieve UASP performance
  • Compatible with all USB-enabled operating systems

Package Includes

  • U457-2M2-SATAG2 USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter
  • USB 3.1 Gen 2 Type-C cable (M/M), 2 ft.
  • (4) Drive mount screws
  • (4) Enclosure screws
  • Screwdriver
  • Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237224
TechnologySATA/eSATA
INPUT
AC Power Adapter Input Specs (V / Hz / A)100-240 / 50/60 Hz / 0.4A
AC Power Adapter Output Specs (V / A)5V / 2A
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
POWER
DC Barrel PlugOD: 3.5 x 1.3 x 8mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1M.2 NGFF SATA (B-Key)
Connector PlatingGold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsLED 1 = HDD 1 Data (Data Transmitting = Blue, Error Transmitting Data = Red); LED 2 = HDD 2 Data (Data Transmitting = Blue, Error Transmitting Data = Red)
PHYSICAL
ColorBlack
Material of ConstructionAluminum, Plastic
Unit Dimensions (hwd / in.)0.790 x 3.090 x 4.920
Unit Packaging TypeBox
Unit Weight (lbs.)0.6393
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10 ~ 80% RH
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.