Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 3840 x 2160 (4K x 2K), Black


USB-C to DisplayPort converter connects a DisplayPort monitor to your tablet, MacBook or Chromebook’s USB-C or Thunderbolt 3 port.
  • Vertical USB-C plug orientation prevents adjacent ports from being blocked
  • Converts video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-000-DP4K6B New

Have a Question?
Contact Us

Features

USB-C to DisplayPort Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to DisplayPort (DP) adapter connects a DP monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing DP display instead of buying a new monitor. 

Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C plug to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and 7.1-channel digital audio to a DP monitor, television or projector without the hassle of installing special software drivers.

Supports Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
To send Ultra High Definition video to a DP television, projector or monitor, connect the DP output to the display using a DisplayPort cable (such as Tripp Lite’s P580-Series, sold separately). The DisplayPort input supports video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with full, rich 7.1-channel digital stereo. It’s compatible with HDCP 2.2 and DisplayPort 1.2 standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Vertical Molding Prevents Blockage of Adjacent Ports
The USB-C input’s vertical orientation results in a slimmer adapter that maximizes space around the device’s ports and prevents them from being blocked. Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. The palm-sized one-piece molding fits into your pocket, briefcase or laptop bag for connecting to DisplayPort monitors anywhere.

Typical Applications

  • Connect your laptop to a DisplayPort monitor in a lecture hall or conference room for a video presentation
  • Add a secondary monitor to the MacBook, Chromebook or laptop in your office or home workspace
  • Stream online video or games from your computer on a larger DisplayPort display

Package Includes

  • U444-000-DP4K6B USB-C to DisplayPort Vertical Adapter, M/F, Black
  • Owner’s manual

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DisplayPort input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238092
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
PHYSICAL
ColorBlack
Material of ConstructionABS, PBT
Unit Dimensions (hwd / in.)0.56 x 0.82 x 2.26
Unit Packaging TypePolybag
Unit Weight (lbs.)0.0192
ENVIRONMENTAL
Operating Temperature Range32 ~ 104F (0 ~ 40C)
Storage Temperature Range5 ~ 122F (-15 ~ 50C)
Relative Humidity0 ~ 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Audio SpecificationSupports 7.1-channel surround sound
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
TechnologyDisplayPort; USB 3.1 (Gen 1)
Chroma Sub Sampling4:4:4
SPECIAL FEATURES
HDR SupportYes
CERTIFICATIONS
CertificationsCertified to RoHS, REACH, CE, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.

Resources & Downloads

support icon

Do you own a
U444-000-DP4K6B

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.