Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C adapter connects an HDMI, DVI or VGA display to the USB-C or Thunderbolt 3 port on your laptop, MacBook or Chromebook.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Connects HDMI, DVI and VGA with no need to carry separate adapters for each display
  • Delivers HDMI picture quality at resolutions up to 4K x 2K @ 30 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB-C All-in-One Adapter Connects a DVI, VGA or 4K HDMI Display to Your USB-C or Thunderbolt 3 Device
No more carrying around separate adapters to match various monitors, projectors and televisions. This USB-C all-in-one adapter connects your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DVI, VGA or 4K HDMI display. The simple all-in-one solution for displaying video content on a larger screen, the U444-06N-HDV4KB is ideal for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 4K x 2K.
Supports USB DisplayPort Alternate Mode for Transmitting Video Signals
With a source device that also supports USB DisplayPort Alt Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz, as well as 36-bit Deep Color (12 bits per channel), 7.1-channel surround sound audio and HDCP 1.4. The USB-C all-in-one adapter is backward compatible with non-4K HDMI displays.
No Need to Upgrade to an Expensive New Display
The all-in-one unit also features separate DVI and HD15 ports, in addition to HDMI. This allows you to continue using an existing DVI or VGA display, instead of investing money in something new. The DVI port supports video resolutions of 1920 x 1080 (1080p) at 60 Hz. The HD15 port supports 1920 x 1200, including 1080p, at 60 Hz. Only one monitor can be connected at a time.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C all-in-one adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and all other laptops, tablets and devices equipped with a female USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s no larger than a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U444-06N-HDV4KB comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI, DVI or VGA input

Package Includes

  • U444-06N-HDV4KB USB-C Multiport Adapter, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210746
Product TypeMultiport Adapter
TechnologyDVI; HDMI; VGA/SVGA
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputDVI-I DUAL LINK (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE); DVI-I DUAL LINK (FEMALE); HD15 (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions SupportedHDMI: 4K 30Hz (3840 x 2160) DVI: 1080P 60Hz (1920 x 1080) VGA: 1920 x 1200 60Hz
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ, VGA: 1920 x 1200 (1080p) @ 60Hz, DVI: 1920 x 1080 (1080p) @ 60Hz
Extended ModeYes
Mirror ModeYes
HDR SupportNo
3D Video SupportedYes
EDID SupportNo
DisplayPort Alt ModeYes
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)1.80
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1DVI-I DUAL LINK (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28+34
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.15
Unit Dimensions (hwd / in.)0.600 x 3.300 x 1.800
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  6.1 BTU/Hr
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
USB Hub PortsNo
Number of USB Hub Ports0
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.