Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/7/2022

Features

USB-C to HDMI 4K Adapter Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB-C to HDMI 4K adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the attached USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as Tripp Lite’s P568-Series cables, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0. It supports 24-bit Deep Color (8 bits per channel), HDCP 2.2 and 7.1-channel surround sound. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
PD Charging Port Charges Devices and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-C to HDMI 4K adapter supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. The USB-C Power Delivery 3.0 port also provides power output up to 20V 3A (60W), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. The adapter is backward compatible with previous USB generations, allowing you to use it with legacy equipment. Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C to HDMI 4K adapter is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s about half the size of a credit card, making it easy to carry in a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-H4K6BC USB-C 3.1 to HDMI 4K Adapter, M/F, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210722
Product TypeUSB Multiport Adapter
TechnologyHDMI
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 60HZ
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Material of ConstructionPVC
Number of Displays1
Unit Dimensions (hwd / in.)1.800 x 1.100 x 0.550
Unit Packaging TypeBox
Unit Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range32 to 113F (0 to 45C)
Storage Temperature Range14 to 158F (-10 to 70C)
Operating Humidity Range10% to 85% RH
Storage Humidity Range5% to 90% RH
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification2.2
Driver RequiredNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.