Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Features

USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This multiport USB-C dock expands the potential of your Windows laptop, Chromebook, tablet or other device with a USB-C or Thunderbolt 3 port. It’s ideal for connecting to a wired Gigabit Ethernet network, transmitting digital audio and video to a large display, and adding a thumb drive or other USB peripheral—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The HDMI port supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. A DVI display may also be connected using an HDMI to DVI adapter (sold separately). HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
The USB-A and USB-C hub ports accept up USB peripherals, such as flash drives, mice, keyboards and printers. They support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. Note: Host must support USB OTG (On-the-Go).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go. If additional power is required, the 5V DC power jack is compatible with power supplies (not included) equipped with a 3.5 x 1.35 x 9.5 millimeter output plug, a positive tip and a negative sleeve.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DVI* or HDMI input
  • Not for use with Thunderbolt monitors
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK13-S USB-C Dock, Silver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213396
Product TypeDocking Station
TechnologyCat5/5e; Cat6; HDMI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended ModeYes
Mirror ModeYes
Max Supported Color Depth24-bit True Color
HDR SupportNo
Chroma Sub Sampling4:4:4
DATA
Data Ports(1) USB C (FEMALE); (1) USB A (FEMALE)
Data Ports Details(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
AC Power Adapter Output Specs (V / A)5V / 2A
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)0.49
Built-In Cable Length (in.)5.9
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m)0.3
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Source TypeUSB
DC Barrel PlugOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)2.5
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports4
Dock ConnectorsUSB-C, USB-A 3.0, RJ45, HDMI
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB C (FEMALE)
Side B - Connector 3USB 3.0 A (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power), Green (Link), Yellow (Activity)
CHARGING
Total Charging Watts0
PHYSICAL
ColorGray
Material of ConstructionAluminium
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.80 x 5.90 x 3.10
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.630 x 3.900 x 1.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  8.5 BTU/Hr
Operating Humidity Range10 to 85% RH, Non-condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)USB-A: 5V/0.9A (4.5W), USB-C: 5V/1.5A (7.5W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat5/5e/6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.