Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: U442-DOCK8-BINT
10-port USB-C docking station lets you mirror or extend video from your MacBook Pro or Windows laptop across as many as 3 different displays.
- HDMI and DisplayPort outputs each support single-monitor 4K applications @ 60 Hz
- Extends 1080p desktop image across 3 screens @ 30 Hz and 2 screens @ 60 Hz
- Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
- USB-C and USB-A hub ports allow connection of flash drives and other peripherals
- Power Delivery port supports 20V 4.25A (85W) power output for charging host device
- 3-year limited warranty
Important Note
A computer running Windows that also supports MST Mode may mirror, extend or show different images on connected displays. If your system runs macOS, external monitors will only support Mirror Mode.
Features
USB-C Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into 10 New Ports
This universal USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, MacBook Pro, smartphone or PC’s USB-C or Thunderbolt 3 port. Connect the dock using the included USB-C cable, and add 10 ports to your device:
- 4K HDMI
- (2x) 4K DisplayPort
- RJ45 Gigabit Ethernet
- USB 3.2 Gen 2 Type-C
- (3x) USB 3.2 Gen 2 Type-A
- USB-C PD charging
- 3.5 mm mini stereo
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K or 5K Video and Digital Audio with 4:4:4 Color
The DisplayPort and HDMI outputs support single-monitor 4K resolutions up to 3840 x 2160 at 60 Hz with 2.1-channel surround sound. Both DisplayPort outputs can be connected to a single display in order to transmit 5K video. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This dock also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Various DisplayPort Versions Allow Connection of Multiple Displays
By connecting the detachable USB-C cable to a source that supports DisplayPort 1.2 HBR2, DisplayPort 1.4 HBR3 or DisplayPort 1.4 HBR3 with DSC support, you may connect up to three displays simultaneously. This allows you to display the same image on all monitors, extend your host desktop across all with different windows open on each, or combine all into one large display as a video wall. Note: See Cable Matrix in the included Owner’s Manual (also downloadable in PDF format from this page) for more information.
USB 3.2 Gen 2 Ports Connect Keyboards, Thumb Drives and Other Peripherals
Three USB-A ports and one USB-C port accept USB peripherals, such as flash drives, RAID storage, mice and keyboards. All four ports support USB 3.2 Gen 2 data transfer rates up to 10 Gbps and are backward compatible with previous USB generations. One USB-A port also supports 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host device must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
A second USB-C port supports Power Delivery (PD) 3.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones. Connect the source device to the USB-C PD port, which supports power input up to 20V 4.25A (85W). Note: USB-C PD does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
The USB-C docking station’s 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this port to protect the dock against theft.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. Its compact footprint fits easily into your desk space without taking up much valuable room. The external power supply comes with U.K. (BS 1363) and European (CEE 7/7 Schuko) plug adapters.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device(s) with DisplayPort and/or HDMI input
Package Includes
- U442-DOCK8-BINT USB-C Dock, Triple Display, Black
- USB-C to USB-C cable, 1 m (3.3 ft.)
- External power supply (Input: 100¬–240V, 50/60 Hz, 2A; Output: 20V 5A)
- (2) International power adapters (BS 1363 U.K., CEE 7/7 Schuko EU)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332272362 |
Product Type | Docking Station |
Device Compatibility | Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Projector; Tablet |
Technology | Cat5/5e; Cat6; DisplayPort; HDMI; Thunderbolt; USB 3.x; Stereo Audio |
Country/Region | Europe |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 3 |
Video Ports | (2) DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2 |
Resolutions Supported | The maximum video resolution supported on each video output is dependent on the graphics card capabilities of the host. The U442-DOCK8-BINT supports host devices with DP 1.2 (HBR2), DP 1.4 (HBR3) or DP 1.4 (HBR3 DSC1.2) graphics capabilities. The maximum single-display video outputs under each are as follows: USB-C DP 1.2 (HBR2):
USB-C DP 1.4 (HBR3):
USB-C DP 1.4 (HBR3 DSC 1.2):
Note: Requires two 5K-compatible DisplayPort cables to be connected to a single 5K-compatible display simultaneously. Sold separately, see Recommended Cabling for details. |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K) |
Max Supported Video Resolution | HDMI/DP: 3840 x 2160 @30Hz |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | Extend the Host Laptop or Computer's Desktop Across Multiple Displays
Capable of extending a desktop or transmitting different video to multiple displays using MST Mode on a Windows source. The video output quality and combinations is determined by the graphics card and video transmission capabilities of the host computer. The following video outputs are supported:
USB-C DP 1.2 (HBR2):
USB-C DP 1.4 (HBR3):
USB-C DP 1.4 (HBR3 DSC 1.2):
Note: Extending a desktop and transmitting different video content to multiple displays using MST Mode is only supported on Windows sources. Mac OS devices are only capable of extending across a single display with any additional connected displays being mirrored via SST Mode. The U442-DOCK8-BINT is capable of transmitting video content to up to three displays. A compatible laptop can utilize its internal display along with two connected displays, or transmit to three connected displays only. Compatible video cables are required and sold separately, see Recommended Cabling for details. |
Mirror Mode | Yes |
Mirror Mode Details | Mirror Video Output from a Host Laptop or Computer Across Multiple Displays
Capable of mirroring the video output from the host to multiple displays. The video output quality and combinations is determined by the graphics card and video transmission capabilities of the host computer. The following video outputs are supported:
USB-C DP 1.2 (HBR2):
USB-C DP 1.4 (HBR3):
USB-C DP 1.4 (HBR3 DSC 1.2):
Note: Extending a desktop and transmitting different video content to multiple displays using MST Mode is only supported on Windows sources. Mac OS devices are only capable of mirrored content via SST Mode. The U442-DOCK8-B is capable of transmitting video content to up to three displays. A compatible laptop can utilize its internal display along with two connected displays, or transmit to three connected displays only. Compatible video cables are required and sold separately, see Recommended Cabling for details. |
Max Supported Color Depth | 36-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
AUDIO
Audio Ports | 3.5MM (FEMALE) |
Audio Ports Details | Mini stereo jack supports speakers, headphones or a microphone |
Audio Specification | Supports 2.1 channel surround sound |
DATA
Data Ports | (2) USB A (FEMALE); (1) USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
AC Power Adapter Plug(s) | BS 1363 UK; CEE 7/7 Schuko |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
AC Power Adapter Output Specs (V / A) | 20V / 5A |
AC Power Adapter Cord Length (ft.) | 5.9 |
AC Power Adapter Cord Length (m) | 1.8 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter with detachable power cord |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Output Volt/Amp (from external power supply) | 20V/5A |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 10 |
Side A - Connector 1 | 3.5MM (FEMALE) |
Side A - Connector 2 | USB C (FEMALE) |
Side A - Connector 3 | USB A (FEMALE) |
Side B - Connector 1 | USB C (FEMALE) |
Side B - Connector 2 | (2) DISPLAYPORT (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
Side B - Connector 4 | RJ45 (FEMALE) |
Side B - Connector 5 | (2) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Blue), RJ45 Port: Green (Connection) / Orange (Activity) |
CHARGING
Number of Charging Ports | 4 |
Total Charging Watts | 85 |
Charging Port Type | (2) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | USB-A: 5V 1.5A (7.5W); USB-C: 85W Power Delivery (PD 3.0) |
Charging Ports Details |
|
Charging Ports / Amps | 1.5A; 4.2A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate, ABS |
Total Number of Ports | 10 |
Shipping Dimensions (hwd / in.) | 3.60 x 11.50 x 5.70 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 3.600 x 11.500 x 5.700 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C Input: 85W (20V/4.25A), USB-A: 7.5W (5V/1.5A) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | No |
USB Hub Ports | Yes |
Number of USB Hub Ports | 5 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
MST Support | Yes |
Multi-Resolution Support | Yes |
Ethernet Support | Yes |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Displayport Specification | 1.4 |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | Cat5, Cat6 Cables |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | CE; GS; TUV; UL; cUL |
Product Compliance | RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P580-003-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m) | |
P580-006-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
U038-006-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images