Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Turns your Microsoft Surface device into a multiport workstation with 4K video, USB ports, Ethernet access and 100W PD charging.

  • HDMI port supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
  • USB hub ports allow connection of flash drives, hard drives and other peripherals
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
  • USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
  • 1-year limited warranty

Features

USB-C Docking Station Turns Your Microsoft Surface into a Versatile Workstation
This multipurpose dock is compatible with any Surface device with a USB-C port. An adjustable clamp firmly secures the dock to compatible Surface devices up to 12 inches (30.5 centimeters) wide. You can connect to a wired Gigabit Ethernet network, transmit 4K video with audio to a larger screen, add a thumb drive and other USB peripherals, and charge your Surface, all at the same time. Note: This dock clamps to the following models: Surface GO, Surface GO 2, Surface GO 3, Surface Pro 7, Surface Pro 8 and Surface Pro X. It also works with other Surface devices with a USB-C port, but cannot clamp to them.

Transmits Crystal-Clear 4K Video with Digital Audio
The HDMI port supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. HDCP 2.3 compliance allows you to stream 4K Amazon and Netflix content with no complications. You may also connect to a DVI display by connecting an HDMI-to-DVI adapter (sold separately).

USB 3.2 Gen 2 Ports Connect Keyboards, Thumb Drives and Other Peripherals
Two USB-A ports and one USB-C port support USB 3.2 Gen 2 data transfer rates up to 10 Gbps for USB peripherals, such as flash drives, RAID storage, mice and keyboards. Another USB-A port supports USB 2.0 specifications for devices that require less speed. All ports are backward compatible with previous USB generations, so you can use legacy equipment.

PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected Surface. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet.

Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.

System Requirements

  • Clamps to any Microsoft Surface with USB-C port and width of 12 in. or less, including Surface GO, Surface GO 2, Surface GO 3, Surface Pro 7, Surface Pro 8, Surface Pro X
  • Also works with all other Surface devices with USB-C port, but cannot clamp to them

Package Includes

  • U442-DOCK14-MS USB-C Dock for Microsoft Surface
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332272645
Product TypeDocking Station
TechnologyCat5/5e; Cat6; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 30 Hz
Extended ModeYes
Mirror ModeYes
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
DisplayPort Alt ModeYes
DATA
Data Ports(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details(1) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
Network Ports Details10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
Built-In Cable Length (ft.)0.984
Built-In Cable Length (in.)11.81
Bus Powered  Yes
Power SourceBus
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports6
Ports1
Ports Detail
  • Supports Gigabit (10/100/1000 Mbps) Ethernet network connection
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Side B - Connector 3(3) USB A (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
CHARGING
Number of Charging Ports1
Total Charging Watts100
Charging Port TypeUSB C (FEMALE)
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details

100W (20V/5A) PD 3.0

Charging Ports / Amps5A
PHYSICAL
ColorBlack
Material of ConstructionPLASTIC (PC + ABS)
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
Shipping Dimensions (hwd / in.)1.77 x 11.02 x 4.33
Shipping Weight (lbs.)0.57
Unit Dimensions (hwd / in.)1.260 x 8.780 x 1.320
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Relative Humidity20% to 80% RH
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
Quick Charge CompliantNo
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.4
HDCP Specification1.4; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) N201-006-BL N201-006-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
USB-C to USB-B Cable - USB 2.0, (M/M), 6 ft. (1.83 m) U040-006 U040-006 USB-C to USB-B Cable - USB 2.0, (M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.