Part Number: B055-001-C
Connects a Tripp Lite B064-Series KVM switch to the USB-C port on a computer or server via Cat5e cable.
- Features a USB-C male connector without traditional bulky KVM cables
- Allows a maximum distance of 164 ft. between KVM and computer or server
- Supports HD resolutions up to 1920 x 1200, including 1080p
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Firmware Compatibility
Your KVM switch may require a firmware upgrade to work properly with a Server Interface Unit purchased prior to the KVM. Check your KVM switch’s owner’s manual for details.
Features
Convenient, Cost-Effective KVM Connection for Your Computer or Server
The B055-001-C NetDirector® USB-C Server Interface Unit (SIU) connects a server or computer with a USB-C port to a B064-Series KVM switch. This SIU supports hi-def video resolutions up to 1920 x 1200, including 1080p. Note: Your KVM switch must also support 1920 x 1200 to achieve maximum resolution.
No Need for Traditional Bulky KVM Cables
Allowing the server or computer to access the KVM switch’s Virtual Media functionality via Cat5e cable eliminates the need for bulky KVM cables. This allows Cat5e/6 cabling to run through conduit and other tight spaces, taking advantage of better ventilation and maximum flexibility when setting up your network application and saving space in your rack or network closet.
Convenient Plug-and-Play Setup
Get up and running right away. The B055-001-C requires no software or external power supply for operation. The unit’s compact, lightweight plastic housing is easy to handle and easy to set up. LEDs indicate power and link status.
TAA-Compliant for GSA Schedule Purchases
The B055-001-C is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Server or CPU with USB-C female connector
- B064-Series NetDirector Cat5 KVM switch
- Cat5e cabling
Package Includes
B055-001-C NetDirector USB-C Server Interface Unit
Specifications
OVERVIEW
UPC Code | 037332272355 |
Product Type | Server Interface Unit |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; USB; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
VIDEO
Supported Resolutions | 1920x1200 |
INPUT
Built-In Cable Length (ft.) | 0.82 |
Built-In Cable Length (in.) | 9.84 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | USB C (MALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Orange); Link (Green) |
PHYSICAL
Color | Black |
Material of Construction | PC (Plastic) |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5 +/- 0.2 mm |
Wire Gauge (AWG) | 30 |
Unit Dimensions (hwd / in.) | 2.200 x 14.060 x 0.840 |
Unit Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-003-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) | |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
B064-016-02-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA | |
B064-032-02-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA | |
B064-032-04-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
Documents & Downloads
Declarations of Conformity
Product Images