Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to VGA adapter adds VGA, USB-A and USB-C Power Delivery ports to your laptop, MacBook or other compatible device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Power Delivery port provides 5A (100W) power output for charging connected device
  • USB-A & USB-C ports support USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

Features

USB 3.1 Type-C Adapter Connects a VGA Monitor to Your USB-C or Thunderbolt 3 Device
This USB 3.1 C adapter helps you transmit 1080p video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a VGA-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p.
Supports USB-C DisplayPort Alternate Mode for Transmitting Video Signals
By connecting the self-storing USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output video to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 1080p Video to a VGA Display
To send high-definition video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (such as P502-Series VGA cables, sold separately). The USB to VGA adapter supports video resolutions up to 1920 x 1200 (1080p) at 60 Hz.
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-A 3.0 port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and provides up to 1.5 amps (7.5 watts) for charging and powering mobile devices. Like the USB-C port, it transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB Type-C adapter is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
PD Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery 3.0 port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port and enjoy fast USB 3.1 Gen 1 data transfer speeds up to 5 Gbps. Like the USB-A port, it is backward compatible with previous USB generations.
Note: USB-C PD port does not support Quick Charge (QC).
Self-Storing USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. The six-inch cable wraps into the adapter when not in use, making the unit easy to carry in a briefcase or laptop bag for connecting on the go.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with VGA input

Package Includes

  • U444-T6N-VUBC USB 3.1 C Adapter with PD Charging, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332232786
Product TypeMultiport Adapter
TechnologyUSB 3.x; VGA/SVGA
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported1
Video PortsHD15 (FEMALE)
Resolutions SupportedVGA: 1920 x 1200 60Hz
Max Supported Video ResolutionDP/VGA: 1920 X 1200 (1080P) @ 60HZ
Extended ModeYes
Mirror ModeYes
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (in.)6
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts100
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps1.5A; 5A
PHYSICAL
ColorBlack
Material of ConstructionABS, TPE
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Unit Dimensions (hwd / in.)0.800 x 5.500 x 3.400
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)100W (20V 5A)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.