Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C adapter connects an HDMI or VGA monitor, USB peripheral and wired Gigabit Ethernet network to a USB-C device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • HDMI port delivers UHD quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

Features

USB 3.2 C Adapter Connects an HDMI or VGA Monitor to Your USB-C Device
This USB 3.2 Gen 1 Type-C adapter helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as P568-Series, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with 7.1-channel surround sound. It’s backward compatible with 1080p displays, allowing you to use it with older equipment. The VGA port (P502-Series VGA cables sold separately) supports high-definition resolutions up to 1920 x 1200, including 1080p, at 60 Hz.
USB Port Connects Peripherals and Transfers Data at Fast USB 3.2 Gen 1 Speeds
The USB-A 3.2 Gen 1 port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. It is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C port. It requires no software, drivers or external power.

System Requirements

  • Source device with USB-C output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI or VGA input

Package Includes

  • U444-06N-HV4GU USB-C Multiport Adapter, White
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210470
Product TypeMultiport Adapter
TechnologyCat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE); VGA
Number of Monitors Supported1
Video PortsHDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions SupportedHDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Extended ModeYes
Extended Mode Details

Extend to another desktop via the following ports:

- HDMI: 3840 X 2160 (4K X 2K) @ 30HZ

- VGA: 1920 X 1200 (1080P) @ 60HZ

Mirror ModeYes
Mirror Mode Details

Mirror the image transmitted via the following ports:

- HDMI: 3840 X 2160 (4K X 2K) @ 30HZ

- VGA: 1920 X 1200 (1080P) @ 60HZ

HDR SupportNo
3D Video SupportedYes
EDID SupportYes
AUDIO
Audio Specification7.1 channel surround sound via HDMI port
DATA
Data PortsUSB A (FEMALE)
Data Ports DetailsUSB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)2.8
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Side B - Connector 4HD15 (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Connection), Orange (Activity)
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket RatingVW-1
Wire Gauge (AWG)34+28
Shipping Dimensions (hwd / in.)0.91 x 5.50 x 3.90
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.610 x 4.060 x 2.050
Unit Packaging TypeBox
Unit Weight (lbs.)0.086
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  9.6 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportNo
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m) P568-003-WH P568-003-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 3 ft. (0.9 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m) P568-006-WH P568-006-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 6 ft. (1.8 m)
High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m) P568-010-WH P568-010-WH High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.