Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Active 16 ft. extension cord increases the distance between two USB devices, including MacBooks and Windows laptops, without signal loss.

  • Adds 5 meters to your existing USB connection to provide flexibility in placing devices
  • Connects existing USB-A peripherals to newer laptops or tablets with USB-C ports
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
  • Provides up to 900mA of power to connected device without need for external power
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB-C to USB-A Active Extension Cable (M/F) attaches to your current USB 3.2 Gen 2 cable to extend it by five meters (16.4 feet). It connects your MacBook Pro, Windows laptop, Chromebook or other compatible USB-C device to a USB-A webcam, keyboard, printer, portable hard drive, patch panel or other peripheral. The extra length allows you greater flexibility in placing equipment where most needed.

Built-In Signal Booster for Peak Performance
Just connect the active cable’s USB-C plug to your computer’s USB-C port and the USB-A female connector to a USB device cable to extend your total connection beyond USB’s natural five-meter limit. The bus-powered signal booster ensures USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, twice as fast as USB 3.2 Gen 1, with no signal loss. The cable is backward compatible with previous USB generations, so you can use it with legacy equipment.

900mA of Proper Power to Keep Devices Functioning
The U330-05M-C2A-G2 works with standard USB 3.2 Gen 2 cables and provides up to 900mA of power to a connected device.

System Requirements

USB 3.2 Gen 2 computer port and USB 3.2 Gen 2 connected device required to meet USB 3.2 Gen 2 speeds

Package Includes

U330-05M-C2A-G2 USB-C Active Extension Cable, USB-C to USB-A (M/F), 5 m (16.4 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332268686
TechnologyUSB 3.x
Cable Type  Active
INPUT
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold; Nickel
Connector StyleStraight
PHYSICAL
Material of ConstructionTPE + ABS
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Outer Diameter (OD)4.8MM
Cable Length (ft.)16.4
Unit Packaging TypePolybag
Unit Weight (lbs.)0.51
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% TO 85% RH, Non-Condensing
Storage Humidity Range5% TO 90% RH, Non-Condensing
Power Provided to Connected Device(s)900mA
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) U038-003-GY-MAX U038-003-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.