Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

High-speed in-wall fiber cable connects a USB-C device to the USB-A port on your computer up to 15 meters away.

  • 15 m (49 ft.) length allows flexibility in placing USB-C devices where most needed
  • Fiber optic construction ideal for long-distance connections not supported by copper
  • Supports only USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
  • Plenum rated for horizontal premise applications in air ducts and drop ceilings
  • Slim, flexible cable easily installs around corners and through hard-to-reach areas
  • 3-year limited warranty

Features

Active Optical Cable Connects Servers, Hard Drives and Other USB-C Components
This USB 3.2 Gen 2 fiber optic cable (M/M) securely connects the USB-A port on your desktop, laptop or notebook computer to a USB-C device, such as a server, external hard drive or surveillance camera, located up to 15 meters (49 feet) away. This data-only cable supports USB 3.2 Gen 2 data transfer rates up to 10 Gbps. Note: This USB cable is not backward compatible with USB 3.2 Gen 1, 2.0 or 1.1 devices. 

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper USB cables, the U428F-15M-D3 is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the USB signal across the longer distances unique to fiber optic cabling. Note: The cable must be installed in the correct direction to function properly, so please check the Host and Device labels on the connectors before installation.

CMP Jacket Designed for In-Wall Installations
The plenum-rated jacket has low smoke and flame characteristics, making it suitable for premise applications in ceilings, walls and ducts.

15 m Cable Lets You Design an Application to Your Custom Specifications
This long cable allows you greater flexibility in placing your USB components. For instance, your camera or hard drive may be located in a different room away from your office or in a central location where others have access to it. The plug-and-play U428F-15M-D3 supports all major operating systems, including Windows, macOS and Linux. Note: If your device is not detected by the source, external power is needed for the device to receive and transmit data to the source.

System Requirements

  • USB 3.2 Gen 2 ports required on both connected devices. This cable is not compatible with previous USB generations.
  • Host device with a USB-A Port
  • Device with a USB-C Port

Package Includes

U428F-15M-D3 USB 3.2 Gen 2 Fiber Active Optical Cable, M/M, 15 m (49 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332275073
TechnologyUSB 3.x
Cable Type  Active
INPUT
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC (Plenum Rated Cable) + Zinc Alloy (Connector Ends)
Cable Jacket ColorBlack
Connector ColorBlack; Light Gray
Cable Jacket MaterialPVC
Cable Jacket RatingCMP
Cable Outer Diameter (OD)4.5MM
Wire Gauge (AWG)18
Cable Length (ft.)49.2
Cable Length (in.)393.7
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range5% to 90% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate10 Gbps
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; UL 444
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.