Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your existing HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.

  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD video resolutions up to 4K x 2K @ 30 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

Features

Connects an HDMI Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming 4K video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps

Common Applications
  • Extends 4K video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 4K Video and Digital Audio
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)

Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 3 ft. length easy to manage in crowded environments
  • Backward compatible with non-4K displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-003-H USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202475
Product TypeActive Cable
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
INPUT
Bus Powered  Yes
Product Length (in.)36
Product Length (cm.)91.44
Product Length (ft.)3
Product Length (m)0.91
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.6
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)1.00 x 7.00 x 9.50
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)1.000 x 7.000 x 9.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.