Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K USB-C adapter with PD Charging connects a 4K HDMI monitor and 3 USB peripherals to a USB-C or Thunderbolt 3 device.
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Power Delivery port provides 20V 5A (100W) power output for charging connected device
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3 USB-A ports support USB 3.1 Gen 1 speeds up to 5 Gbps for fast data transfers
  • 3-year limited warranty

Features

Mini Docking Station Connects an HDMI Monitor to Your USB-C or Thunderbolt 3 Device
This USB-C to HDMI cable helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K HDMI Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (such as P568-Series high-speed HDMI cables, sold separately). The USB to HDMI 4K adapter supports video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. It’s backward compatible with 1080p displays, allowing you to use it with older equipment.
USB Ports Transfer Data at Fast USB 3.1 Gen 1 Speeds
Three USB-A ports accept USB peripherals, such as a flash drive, keyboard and printer, and transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. One port provides up to 5V/1.5A (7.5 watts) for charging and powering mobile devices. The USB Type-C adapter is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
PD Charging Port Charges Connected Device via AC Wall Charger
The USB-C Power Delivery 3.0 port provides power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Note: USB-C PD port does not support Quick Charge (QC).
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. About the size of a credit card, the U444-06N-H3U-C fits easily into a pocket, purse or laptop bag for convenient connections on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 output that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-H3U-C USB 3.1 C Adapter with PD Charging, Gray
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238771
Product TypeUSB-C Multiport Hub
TechnologyHDMI; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Max Supported Video Resolution3840 x 2160 @ 30 Hz
Extended ModeYes
Mirror ModeYes
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:4:0; 4:4:4
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.392
Built-In Cable Length (in.)4.7
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification100W; 20V/5A
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 4USB A (FEMALE)
Side B - Connector 5USB C (FEMALE)
Connector PlatingNickel
CHARGING
Number of Charging Ports2
Total Charging AmpsUSB-C PD Charging Port: 3A; USB-A Fast Charge Port: 1.5A
Total Charging Watts100
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • (x1) USB-C PD 3.0 Charging Port 20V/5A (100W)
  • (x1) USB-A Fast Charge Port 5V/1.5A (7.5W)
Charging Ports / Amps(1) 1.5A; (1) 5A
PHYSICAL
ColorGray
Material of ConstructionAluminum
Unit Dimensions (hwd / in.)0.910 x 5.510 x 3.940
Unit Packaging TypeBox
Unit Weight (lbs.)0.203
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Power Provided to Connected Device(s)USB-C PD Charging = 20V 5A (100W), USB-A = 5V 1.5A (7.5W)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.