Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connect the USB port on your computer, laptop or Ultrabook to a wired Ethernet network. Access true Gigabit network speeds without the expense and hassle of adding an internal Ethernet card to your device.

  • Ensures full 10/100/1000 Mbps network speeds
  • Compatible with Windows, Mac and Linux operating systems
  • Plug and play—no drivers or external power supply needed
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • LEDs indicate power, network connection and data transfer
  • 3-year limited warranty

Overview

The U336-000-GB-AL USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter allows computers, laptops and Ultrabooks without an NIC (Network Interface Controller) to connect to a network or the Ethernet. It’s more convenient and less expensive than opening your device and installing an internal Ethernet card.

Connect the adapter’s USB plug to your device’s USB port, and connect the adapter’s RJ45 port to a UTP cable, such as N201-Series Cat6 cables. The USB 3.0 adapter supports full 10/100/1000 Mbps network speeds, allowing you to transfer a lot of data quickly and stream audio and video. Just plug and play with no drivers or external power supply needed. Three status LEDs indicate when the adapter is powered, successfully connected to the network, and transferring data. The compact aluminum case fits easily into your pocket, backpack, briefcase or laptop bag for high Ethernet speeds wherever you are.

Compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. Supports full duplex with IEEE 802.3x flow control and half duplex with back-pressure flow control. Supports 10/100/1000 auto-sensing and Wake-on-LAN, as well as IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading. Suspend mode and remote wakeup supported via link-change, Magic Packet, Microsoft Wakeup Frame and external wakeup pin.

Features

Saves You Time and Money
  • Connects your computer, laptop or Ultrabook to a network or the Internet without buying and installing an internal Ethernet card
  • Plug-and-play engineering—no drivers or external power supply necessary
  • Compact case made from lightweight aluminum
  • Fits easily into your pocket, backpack, briefcase or laptop bag

Excellent Speed and Versatile Performance
  • Sustains full 10/100/1000 Mbps network speeds for fast data transfer and video/audio streaming
  • 3 LEDs indicate power, successful network connection and data transfer
  • Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az (Energy Efficient Ethernet) standards
  • Supports 10/100/1000 auto-sensing and Wake-on-LAN
  • Supports full duplex with IEEE 802.3x flow control and half duplex with back-pressure flow control
  • Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
  • Suspend mode and remote wakeup supported via link-change, Magic Packet, Microsoft Wakeup Frame and external wakeup pin
  • Compatible with Windows, Mac and Linux operating systems

System Requirements

  • Computer, laptop or Ultrabook with USB port (USB 3.0 port required for USB 3.0 speeds)
  • Windows, Mac or Linux operating system

Package Includes

  • U336-000-GB-AL USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190529
TechnologyCat5/5e; Cat6
INPUT
Bus Powered  Yes
Product Length (ft.)1.2
POWER
Power Consumption (Watts)0.4
CONNECTIONS
Number of Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Link); Yellow (Activity)
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)1.22 x 4.00 x 4.70
Shipping Weight (lbs.)0.17
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  1.4 BTU/Hr
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3u; 802.3ab
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) N201-007-BK N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) N201-014-BK N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.