Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a USB3.0 enabled computer to a USB3.0 peripheral with Micro-B type connector

  • 6-ft. (1.83 m) SuperSpeed USB 3.0 A to Micro-B Cable
  • 10 times faster than USB 2.0, with transfer rates up to 5 Gbps

Overview

This USB-A to Micro-B SuperSpeed USB 3.0 cable brings significant performance enhancements to the ubiquitous USB standard, while remaining compatible with the billions of USB-enabled devices currently deployed in the market. SuperSpeed USB will deliver 10 times the data transfer rate of Hi-Speed USB, up to 5 Gbps, as well as improved power efficiency. USB 3.0 utilizes a bi-directional data interface rather than USB 2.0's half-duplex arrangement, where data can only flow in one direction at a time, giving a ten-fold increase in theoretical bandwidth.

Features

  • 6-ft. (1.83 m) USB 3.0 SuperSpeed A-Male to Micro-B Male
  • SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
  • SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time.
  • SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements.
  • SuperSpeed USB is backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.

System Requirements

  • Computers and Peripherals with USB 3.0 capabilities

Package Includes

  • 6-ft. (1.83 m) USB 3.0 SuperSpeed A-Male to Micro-B Male
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158147
TechnologyUSB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 MICRO-B (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlue
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.10
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.