Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects to any computer, device and/or cable with USB-A connectors to increase the length of a device cable with no decrease in signal or performance. Extends beyond the 10 ft. limit of conventional USB 3.0 cables.

  • Daisy-chain 2 cables for max distance up to 130 ft.
  • Supports data transfer rates up to 5 Gbps
  • Built-in signal booster for peak performance
  • Provides up to 360mA of power to connected device
  • Backward compatible with previous USB generations
  • 3-year limited warranty

Overview

The U330-20M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F) increases the length of a device cable up to 65 feet with no worry of signal loss. By daisy-chaining two cables while using external power, you can extend the length between USB devices up to 130 feet (39.6 meters).

Connect the male plug to a USB port on your computer or hub and the female end to a USB device cable. A built-in bus-powered signal booster ensures peak performance. Backward compatible with previous USB generations, this cable supports data transfer rates up to 5 Gbps.

The U330-20M works with all computers, devices and cables with USB-A connectors. It provides up to 360mA of power to a connected device (a 5V, 2A external power supply is required for power applications stronger than 360mA).

Premium foil and braid shielding delivers top-of-the-line signal quality and protection from EMI/RFI interference. Nickel-plated USB connectors with gold-plated copper contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time.

Features

Extends Connections Between 2 USB-A Devices and/or Cables
  • Increases length of device cable up to 20M (65.61-ft.)
  • Daisy-chain 2 cables for maximum distance up to 130-ft. (39.62 m) (while using an external 5V, 2A power supply)
  • Supports data transfer rates up to 5 Gbps
  • Built-in bus-powered signal booster for peak performance
  • Provides up to 360mA of power to connected device
  • Backward compatible with previous USB generations

Premium Construction for Superior Signal Transfer
  • Premium foil and braid shielding protects against EMI/RFI
  • Nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity
  • Works with all computers, devices and cables with USB-A connectors
  • 5V, 2A external power supply required for power applications stronger than 360mA

System Requirements

  • USB 3.0 computer port and USB 3.0 device required to meet USB 3.0 speeds
  • 5V, 2A power supply with 3.5 x 1.35 mm DC jack required for power applications above 360mA. Output plug requires positive tip and negative sleeve.

Package Includes

  • U330-20M USB 3.0 SuperSpeed Active Extension Repeater Cable (M/F), 20 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199713
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)65.6
Shipping Dimensions (hwd / in.)0.50 x 14.00 x 17.00
Shipping Weight (lbs.)3.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.