Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed A/A Cable for Tripp Lite USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 3 ft.


Connects peripherals and patch bays with female USB-A ports to your computer, laptop or other compatible USB 3.0 device, such as a Chromebook™ or Microsoft® Surface®.

  • Supports data transfer rates up to 5 Gbps
  • Gold-plated contacts for maximum conductivity and minimum data loss
  • Data flows both directions simultaneously
  • Twisted 28/24 AWG data/power lines
  • Recommended for use with Tripp Lite U325-Series couplers

View Full Product Details

Tripp Lite Part Number

U325-003

Have a Question?
Contact Us

Overview

The U325-003 USB 3.0 SuperSpeed A/A Cable (M/M) connects your computer, laptop or other compatible USB 3.0 device, such as Chromebooks and Surface tablets, to a USB-A peripheral or patch bay with a female port. It’s recommended for use with Tripp Lite’s U325-000-KP-BK, U325-000-KPA-BK and U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Couplers.

This three-foot cable supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time.

Backward compatible with earlier USB generations, the U325-003 features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connects Your USB Type-A Peripherals to Your Computer
  • Recommended for use with Tripp Lite’s U325-000-KP-BK, U325-000-KPA-BK and U325-001-KPA-BK USB 3.0 couplers
  • Supports data transfer rates up to 5 Gbps
  • Bi-directional data interface allows data to flow both directions
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Computer with USB-A female port
  • Peripheral or patch bay with USB-A female port

Package Includes

  • U325-003 USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205094
INPUT
Cable Length (ft.)3
Cable Length (in.)36
Cable Length (cm)91.4
PHYSICAL
Cable Outer Diameter (OD)5.5
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
TechnologyUSB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to ROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U325-000-KP-BK | USB, Lightning & FireWire U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U325-000-KPA-BK | USB, Lightning & FireWire U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-001-KPA-BK | USB, Lightning & FireWire U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
Network Panels, Jacks & Hardware
  Model Number Description
U325-001-KPA-BK | Network Panels, Jacks & Hardware U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
U325-000-KPA-BK | Network Panels, Jacks & Hardware U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-000-KP-BK | Network Panels, Jacks & Hardware U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
Couplers
  Model Number Description
U325-000-KP-BK | Couplers U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black
U325-000-KPA-BK | Couplers U325-000-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
U325-001-KPA-BK | Couplers U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

Resources & Downloads

support icon

Do you own a
U325-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.