Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/6/2021

Overview

The U357-025-SEC USB 3.0 SuperSpeed to 2.5 in. SATA Encrypted Hard Drive Enclosure is a quick, easy way to connect a SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) to your laptop, netbook or notebook’s USB 3.0 port.

In addition, it provides state-of-the-art real-time 256-bit AES encryption to ensure all data stored on the SATA drive is for your eyes only. A secure keypad lock provides password security for secret documents and files. If the enclosure is lost or stolen, your data remains protected. Change your custom password as often as you like.

Perfect for portable storage or backing up sensitive data, the compact enclosure is compatible with 2.5-inch SATA drives up to 2 TB (and will support larger drives when available). It supports USB 3.0 data transfer rates up to 5 Gbps. It also reads data up to 70 percent faster and writes up to 40 percent faster than USB 3.0 when connected to a UASP-enabled host controller.

The U357-025-SEC accepts SATA III, II and I drives and is backward-compatible with previous USB generations. No software, drivers or external power supply is required. Compatible with any USB-enabled operating system.

Features

Quickly Connects a SATA Drive to Your Computer’s USB 3.0 Port
  • Recommended for portable storage or backing up sensitive data
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
  • Compatible with any USB-enabled operating system

State-of-the-Art Security Protects Your Data
  • Real-time 256-bit AES encryption protects data from unauthorized access
  • Secure keypad lock provides password security for sensitive documents and files
  • Custom password can be changed as often as you like

Compatible with 2.5 in. SATA Drives Up to 2 TB
  • Accepts SATA III, II and I drives
  • Backward compatible with previous USB generations
  • Works with both SATA HDDs and SSDs

Built for Portable Use
  • Plug and play—no software, drivers or external power supply needed
  • Portable tool-free design for quick on-the-move external storage
  • SATA drive slides easily into convenient tray
  • Protective cover keeps dust and dirt away from sensitive SATA drives
  • USB 3.0 Micro-B device cable included

System Requirements

  • 2.5 in. SATA HDD or SSD with 9.5 mm maximum height
  • Device with USB port (USB 3.0 required to achieve USB 3.0 speeds)
  • USB-enabled operating system
  • UASP-enabled host controller required for UASP performance

Package Includes

  • U357-025-SEC USB 3.0 SuperSpeed to 2.5 in. SATA Encrypted Hard Drive Enclosure
  • USB 3.0 A to Micro-B device cable, 2 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200907
Drives Supported2.5" HDD and SSD
TechnologySATA/eSATA
INPUT
Bus Powered  Yes
POWER
Power Consumption (Watts)5
CONNECTIONS
Number of Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Read, Write, Power); Orange (PIN setting); Red (Lock); Blue (Unlock)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.80 x 5.00 x 7.10
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  17.1 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Driver RequiredNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.