Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB dock adds HDMI, DVI, 3.5 mm audio, Gigabit Ethernet and six USB ports to your computer, laptop or other device with a USB-A port.
  • Add multiple ports to your laptop via one USB 3.0 connection
  • Backward compatible to USB 2.0 and 1.1
  • Windows 7 and later compatible, Windows 10
  • Mac OS 10.8.5 and later compatible, Mac 10.11
  • Compatible with Ubuntu 14.04.2
  • 3-year limited warranty

Overview

The U342-DHG-402 dock adds HDMI, DVI, 3.5 mm audio, Gigabit Ethernet and six USB ports to your computer, laptop or other device with a USB-A port. Two of the six USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps. One USB 3.0 port also supports BC 1.2 charging with 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device.

The universal USB docking station features two independent external monitor outputs (HDMI, DVI) that can be used to expand or mirror your computer's main desktop. Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz, including 1080p, and can be used simultaneously. A DVI monitor can be connected to the HDMI port via an HDMI-to-DVI adapter (sold separately). A VGA monitor can be connected to the DVI-I port using a DVI-to-VGA adapter (sold separately).

An all-in-one solution, the U342-DHG-402 also features audio ports for connecting a microphone and speakers, as well as an RJ45 port for connecting to a Gigabit Ethernet network. The USB dock supports true 10/100/1000 Mbps (1 Gbps) Gigabit Ethernet speeds.

The U342-DHG-402 is an ideal accessory for enhancing laptop capability for users who need to connect and manage multiple devices at home or at the office. Compatible with Windows and Mac computers.

Features

  • USB 3.0 is 10 times faster than USB 2.0 and supports data transfer rates of up to 5 Gbps
  • Backward compatible with USB 2.0 and 1.1
  • DVI-I and HDMI ports for connection of external monitors
  • A VGA monitor can be connected to the DVI-I port using a DVI-to-VGA adapter, such as a P556-Series cable
  • A DVI monitor can be connected to the HDMI port using an HDMI-to-DVI adapter, such as a P566-Series cable
  • Supports video resolutions of up to 2048 x 1152 @ 60 Hz
  • Automatically resumes operation from hibernation and suspend modes
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • IEEE 802.3az (Energy Efficient Ethernet) compliant
  • Supports full duplex and half duplex operations
  • Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
  • Supports Wake-on LAN, VLAN tagging and Auto-MDIX
  • Two USB 3.0 and four USB 2.0 hub ports for connection of additional USB peripherals
  • One USB 3.0 port supports USB Battery Charging (BC) specification 1.2, allowing it to provide 1.5 amps of power for faster charging of mobile devices
  • 3.5 mm Mini Stereo jacks for connection of speaker and microphone
  • Compatible with Windows 7 and later, Windows 10
  • Compatible with macOS 10.8.5 and later, Mac 10.11

System Requirements

  • Windows® 7 / Windows 10 (32- and 64-bit), 8 (32- and 64-bit), 8.1 (32- and 64-bit) or 10 (32- and 64-bit)
  • Mac OS X 10.8.5 and later, Mac 10.11
  • Available USB port (USB 3.0 required for USB 3.0 speeds)
  • VGA*, DVI or HDMI monitor
  • 1.6 GHz Single Core processor (DVD playback on the add-on monitor requires a 2.0 GHz Dual Core processor)
  • 1 GB RAM
  • 30 MB of available disk space ( * Requires a DVI-VGA adapter, such as P556- Series cable )

Package Includes

  • U342-DHG-402
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A), 6 ft.
  • USB 3.0 A/B Cable, 3 ft.
  • Driver CD
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182586
Product TypeDocking Station
TechnologyCat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported2
Video PortsDVI-I (FEMALE); HDMI (FEMALE)
Video Ports DetailsHDMI 1.3
Resolutions Supported

Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz

Max Supported Video Resolution2048 x 1152 @60Hz
Extended ModeYes
Extended Mode Details

Supports HDMI and DVI can be simultaneously extended at 1080p each

Mirror ModeYes
Mirror Mode Details

Supports HDMI and DVI can be simultaneously mirrored at 1080p each

HDR SupportNo
AUDIO
Audio Ports(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

DATA
Data Ports(2) USB A (FEMALE)
Data Ports Details(1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)5V / 4A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.83
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A
DC Barrel PlugOD: 4.75 x 1.7 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)4.5
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports13
Dock Connectors(2) 3.5mm, (2) USB-A 3.0, (4) USB-A 2.0, RJ45, HDMI, DVI-I
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3DVI-I (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Side B - Connector 5(4) USB A (FEMALE)
Side B - Connector 6(2) 3.5MM (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power), Green (USB)
CHARGING
Total Charging Watts0
Charging PortsUSB-A: 5V 1.5A (7.5W)
Charging Ports / Amps1.5A
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)4.10 x 8.40 x 5.10
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)7.400 x 1.200 x 3.000
Unit Packaging TypeBox
Unit Weight (lbs.)1.30
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  15.4 BTU/Hr
Power Provided to Connected Device(s)USB BC 1.2: 5V/1.5A (7.5W), USB 3.0-A: 5V/0.9A (4.5W), USB-A: 5V/0.5A (2.5W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3az
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports6
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  No
Remote Wakeup SupportYes
HDCP Specification1.3
Driver RequiredYes
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsFCC; UL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) N201-015-BK N201-015-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) P312-001 P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) P561-003 P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10 ft. (3.05 m) UR022-010 UR022-010 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10 ft. (3.05 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003 UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006 UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) UR050-010 UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB 3.x (5Gbps) Mini Dock with HDMI and VGA Video, GbE U342-SHG-001 U342-SHG-001 USB 3.x (5Gbps) Mini Dock with HDMI and VGA Video, GbE

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.