Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB 3.0 Gigabit Ethernet adapter connects your laptop to a wired Ethernet network for 10/100/1000 Mbps data transfer speeds.
  • Connects your laptop to a Gigabit Ethernet network when Wi-Fi is unavailable
  • Supports true 10/100/1000 Mbps Ethernet network speeds for fast downloads
  • USB 3.0 compatibility allows large data transfers with no compromise in signal quality
  • Plug-and-play operation allows you to set it up and begin using it immediately
  • Small enough to carry in a pocket or purse for fast file transfers anywhere
  • 3-year limited warranty

Features

USB 3.0 to Gigabit Ethernet Adapter Connects You to a Wired 10/100/1000 Mbps Network
This USB 3.0 Gigabit Ethernet NIC network adapter instantly connects your computer, laptop, notebook, MacBook, Ultrabook or Chromebook to a 10/100/1000 Mbps network through a USB port. No internal Ethernet card is required. Just connect the built-in USB plug to your computer, and use a Cat5e/6 cable (sold separately) to connect the RJ45 end to a wired Gigabit Ethernet network. This network adapter is ideal for use in areas where Wi-Fi is unavailable or a wired connection offers faster speeds.
Compliant with State-of-the-Art USB 3.0 Speeds
Because this Gigabit Ethernet adapter complies with USB 3.0 (5 Gbps) specifications, you are ensured true 10/100/1000 Mbps network speed without a compromise in signal quality.
Plug-and-Play Operation Lets You Begin Transferring Data Almost Immediately
No external power is required. Just connect the adapter to both your computer and an RJ45 Gigabit Ethernet port for network access without the need to find an AC outlet. The lightweight unit is easy to carry in a pocket, purse, backpack or laptop bag for instant file transfers where needed. It’s compatible with Windows, Mac and Linux.
Manufactured to Exacting Standards to Ensure a Full Ethernet Experience
This USB 3.0 Gigabit Ethernet adapter complies with IEEE 802.3 (10Base-T), 802.3u (100Base-TX), 802.3ab and 802.3az (Energy Efficient Ethernet) standards. It supports full- and half-duplex operations, suspend mode and remote wakeup via link-up and magic packet. Diagnostic LEDs indicate when you are connected to a network and when data is being transferred.

System Requirements

  • IBM-compatible Pentium 233 MHz or faster PC or Mac
  • 64 MB RAM or more
  • USB-A port (USB 3.0 port required to achieve USB 3.0 speeds)
  • Windows (XP through 10), Mac (10.6 through 10.12) or Linux Kernel (2.6.25 and later) operating system

Package Includes

  • U336-000-GBW USB 3.0 to Gigabit Ethernet NIC Network Adapter, White
  • Driver CD
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183286
TechnologyCat5/5e; Cat6
INPUT
Bus Powered  Yes
Product Length (in.)7.5
POWER
Power Consumption (Watts)0.5
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorWhite
Material of ConstructionABS, PVC
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 5.20 x 5.20
Shipping Weight (lbs.)0.14
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  1.7 BTU/Hr
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
Driver RequiredYes
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) N001-005-GY N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N001-010-GY N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) N001-015-GY N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.