Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds external memory for game saves and backups to your PlayStation 5® without using valuable internal hard drive space.

  • Supports multi-size M.2 SSD specs, PCIe and NVMe protocol, and UASP acceleration
  • Dual USB-A connectors support USB 3.2 Gen 2 speeds up to 10 Gbps
  • White LED indicates power and read/write status at a glance
  • Aluminum housing maintains fast heat dissipation for stable data transfers
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

Connects an M.2 Hard Drive to Your PlayStation to Achieve High 10G Speeds
This M.2 SSD Enclosure adds an external hard drive with high-speed data transmissions to your PlayStation 5® gaming console. Its USB-A connectors plug into the console’s rear USB ports, out of the way and designed not to block any adjacent ports. The pass-through USB connectors support fast USB 3.2 Gen 2 read/write speeds up to 10 Gbps, so you can save game files safely and quickly.

Transfers Data at Fast USB 3.2 Gen 2 Speeds with UASP Support
The U357-1M2-NVMEG2 supports USB 3.2 Gen 2 data transfer rates up to 10 Gbps, which is twice the speed of USB 3.2 Gen 1, to give you more data storage, retrieval and backup capacity. 

Adds an Array of Memory Devices with No Tools Needed
The hot-swappable enclosure supports multi-size M.2 SSD specifications (42 mm, 60 mm and 80 mm), PCle and NVMe protocol, SSD TRIM and UASP acceleration, and M.2 M-Key and B&M-Key socket. A white LED lets you know when the power is on and the read/write function is occurring.

Just Plug and Play for Immediate Use Right Out of the Package
No software, drivers or external power supply is required. Just slide a compatible SSD card into the enclosure, replace the cover and connect the enclosure to your console. Silicone covers and an aluminum sheet are included to help keep the SSD card safe during use. The bus-powered U357-1M2-NVMEG2 is compatible with Windows 8, 10 and 11. The aluminum case is ventilated to maintain fast heat dissipation, which allows for stable, smooth file transfers.

System Requirements

  • PlayStation 5®
  • Windows 8/10/11

Package Includes

  • U357-1M2-NVMEG2 M.2 SSD Enclosure
  • USB-A cable (M/F)
  • Aluminum sheet
  • (2) Silicone sheets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332273192
Drives Supported2.5" HDD and SSD
TechnologySATA/eSATA; USB
CONNECTIONS
Side A - Connector 1(2) USB A (MALE)
Side B - Connector 1M.2 NGFF NVMe (M-KEY)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsSolid White (Connection to Power); Flashing White - Read and Write
PHYSICAL
ColorDark Gray
Material of ConstructionMetal
Unit Dimensions (hwd / in.)1.770 x 4.720 x 0.610
Unit Packaging TypeBox
Unit Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range32° to 131°F (0° to 55°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range0 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
UASP Support  Yes
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.