Part Number: U457-025-SATAG2
Slim aluminum enclosure connects a SATA SSD or HDD to your computer’s USB-C or Thunderbolt™ 3 port and performs fast file transfers at USB 3.1 Gen 2 speeds. UASP-enabled for 70% more speed with UASP host controller.
- Compatible with 2.5 in. SATA SSDs and HDDs up to 2 TB
- Supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
- Works up to 70% faster when connected to UASP host controller
- Vented aluminum housing keeps drive cool to prevent data corruption
- Plug-and-play—no software, drivers or external power supply needed
- 3-year limited warranty
Overview
The U457-025-SATAG2 USB 3.1 Gen 2 (10 Gbps) SATA SSD/HDD to USB-C Enclosure Adapter lets you connect a high-performance SATA solid state drive (SSD) or hard disk drive (HDD) to a computer or laptop with a USB-C or Thunderbolt™ 3 port. Not only does it support USB 3.1 Gen 2 data transfer rates up to 10 Gbps, but it reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.
Recommended for storing and sharing large files, such as photos, music and video files, the U457-025-SATAG2 accepts 2.5-inch SATA drives up to 2 TB. You can access data on an older SATA drive, or use a new SATA drive for additional storage space. The adapter is plug-and-play, so no software, drivers or external power supply is required, and it is backward compatible with previous USB generations. A solid white LED indicates the unit is connected to power and a flashing white LED indicates data is being read or written.
The durable, slim aluminum housing stores conveniently in a backpack or laptop bag for use anywhere. The housing is ventilated to keep the interior cool and help prevent data from being corrupted.
In most cases, the USB connection provides enough power. In case additional power is needed, connect an external power supply (sold separately) between the unit’s DC-In port and an AC outlet. The U457-025-SATAG2 is compatible with 5V 2A power supplies that use a 3.5 x 1.3 x 8 mm output plug with a positive tip and negative sleeve.
USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum
Features
Connects an Internal SATA Drive to Your Computer’s USB-C or Thunderbolt™ 3 Port
- Recommended for storing and sharing large photo, music and video files
- Supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
- Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
- Compatible with all USB-enabled operating systems
Compatible with 2.5 in. SATA Drives Up to 2 TB
- Accepts SATA III, II and I SSDs and HDDs
- Will support higher-capacity drives when available
- Backward compatible with previous USB generations
- Solid white LED indicates connection to power while a flashing white LED indicates data is being read or written
Designed for Immediate Use
- Plug and play—no software, drivers or external power supply needed
- Durable slim aluminum housing perfectly sized for backpack or laptop bag
- Ventilated housing keeps interior cool and helps prevent data from being corrupted
- USB 3.1 Gen 2 Type-C cable included
Power Provided via USB Connection
- Accepts user-supplied external power supply in case additional power is needed
- Compatible with 5V 2A power supplies that use 3.5 x 1.3 x 8 mm output plug with positive tip and negative sleeve
System Requirements
- Computer with USB-C or Thunderbolt™ 3 port (USB 3.1 Gen 2 port required for maximum speed)
- 2.5 in. SATA SSD or HDD (9.5 mm max height)
- UASP-enabled host controller required for UASP performance
- Compatible with all USB-enabled operating systems
Package Includes
- U457-025-SATAG2 USB 3.1 Gen 2 SATA SSD/HDD to USB-C Enclosure Adapter
- USB 3.1 Gen 2 USB-C cable (M/M), 2 ft.
- (4) Drive mount screws
- (4) Enclosure screws
- Screwdriver
- Rubber feet
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332202444 |
Drives Supported | 2.5" HDD and SSD |
Technology | SATA/eSATA |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
POWER
DC Barrel Plug | OD: 3.5 x 1.3 x 8mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 5 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Connection to Power), Flashing White (Read/Write) |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 1.89 x 7.13 x 5.04 |
Shipping Weight (lbs.) | 0.33 |
Unit Dimensions (hwd / in.) | 0.787 x 4.921 x 3.071 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Storage Temperature Range | 32° to 149°F (0° to 65°C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
BTUs | 17.1 BTU/Hr |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
UASP Support | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images